Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Specialty Digital Multimeters

Gain your edge with these specialty DMMs
  • High accuracy up to 4ppm with the 8.5-digit 3458A
  • Get high-contrast readings on OLED display with the 5.5-digt 34450A
  • Your companion for highly sensitive low-level measurements, the 7.5-digit 34420A micro-ohm meter
  • Enjoy 2-instruments-in-a-box capabilities with the U3606B multimeter | DC power supply
  • Traveling for measurement tasks is easy with the novel-sized, 5.5-digit U2741A USB modular DMM

warranty

Compare Products

Product Digits of Resolution Max. Reading Speed Basic 1-Year DCV Accuracy Measurement Functions Connectivity Typical Price*
34450A Digital Multimeter, 5 ½ Digit, OLED Display
5 ½ 190 readings/s 0.015%
  • DCV and ACV
  • DCI and ACI
  • 2- and 4-wire Resistance
  • Frequency
  • Capacitance
  • Diode test
  • Continuity test
  • Temperature
USB, RS-232, GPIB (opt)
U2741A USB Modular Digital Multimeter, 5 ½ Digit
5 ½ 100 readings/s 0.015%
  • DCV and ACV
  • DCI and ACI
  • 2-wire Resistance
  • Frequency
  • Capacitance
  • Diode test
  • Continuity test
  • Temperature
USB
U3606B Multimeter | DC Power Supply
n/a 26 readings/s 0.025%
  • DCV and ACV
  • DCI and ACI
  • 2- and 4-wire Resistance
  • Frequency
  • Capacitance
  • Diode test
  • Continuity test
USB, GPIB
34420A Micro-Ohm Meter, 7 ½ Digit
7 ½ 250 readings/s 0.003%
  • DCV
  • 2- and 4-wire Resistance
  • Temperature
RS-232, GPIB
EU34420A Micro-Ohm Meter, 7 ½ Digit, for EU Sales Only
7 ½ 250 readings/s 0.003%
  • DCV and ACV
  • DCI and ACI
  • 2- and 4-wire Resistance
  • Temperature
RS-232, GPIB
3458A Digital Multimeter, 8 ½ Digit
n/a 100,000 readings/s 0.0008%
  • DCV and ACV
  • DCI and ACI
  • 2- and 4-wire Resistance
  • Frequency
  • Temperature
GPIB
EU3458A Digital Multimeter, 8 ½ Digit, for EU Sales Only
n/a 100,000 readings/s 0.0008%
  • DCV and ACV
  • DCI and ACI
  • 2- and 4-wire Resistance
  • Frequency
  • Temperature
GPIB

Accessories for this Series

34138A Test Lead Set
34138A Test Lead Set
  • Termination: fixed sheath banana plugs
  • Length: 1.4 meters
  • Rating: 1000 V CAT II
  • Safety: IEC 61010-031

* Prices for: Equatorial Guinea. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).