Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U1280 Series 4.5 Digit Handheld Multimeters

Get trustworthy measurements and durability you can count on
  • Complete tasks in harsh environments with dust-and-water resistance (IP67 certified) and durability to withstand drops up to 10 feet
  • Never miss a glitch with up to 0.025% basic DCV accuracy and 60,000-count resolution
  • Seamlessly carry out continuity tests with visual and audio alerts
  • Protect yourself from live wires with Vsense, the non-contact voltage detection
  • Troubleshoot VFD more accurately with the built-in Low Pass Filter
  • Lower cost of ownership with up to 800 hours’ battery life and 2-year calibration interval

US$ 460 Starting Price*

Monitor measurements remotely—and safely—via Bluetooth®

  • Requires optional Infrared (IR) to Bluetooth adapter, compatible with all U1200 Series handheld DMMs
  • Safely monitor measurements on your PC or iOS / Android mobile devices from up to 100 meters away (Bluetooth Class 1)

Manual logging made easy with just a button press

  • The U1280 Series DMM’s “Hold & Export” button lets you conveniently perform 3 actions with ease:
     • Measure
     • Record measurement to DMM memory
     • Export measurement to PC or mobile device via the infrared port

  • Alternatively, with the optional U5404A remote switch probe, you can seamlessly perform “Hold & Export” without touching the DMM. The button on the remote switch probe emulates the action of pressing the “Hold & Export” button on the DMM, so you can stay focused on probing.

Compare Products

Product Digits of Resolution Max. Reading Speed Basic 1-Year DCV Accuracy Measurement Functions Connectivity Typical Price*
U1281A Handheld Digital Multimeter, 4 ½ Digit, IP67
4 ½ digits 40 readings/s 0.025%
  • DCV and ACV
  • DCI and ACI
  • 2-wire Resistance
  • Frequency
  • Capacitance
  • Diode test
  • Continuity test with visual and audio alerts
  • Temperature
IR to USB or Bluetooth US$ 460
U1282A Handheld Digital Multimeter, 4 ½ Digit, IP67
4 ½ digits 40 readings/s 0.025%
  • DCV and ACV
  • DCI and ACI
  • 2-wire Resistance
  • Frequency
  • Capacitance
  • Diode test
  • Continuity test with visual and audio alerts
  • Temperature
IR to USB or Bluetooth US$ 511

Accessories for this Series

 U1280 Series Probes & Leads
U1280 Series Probes & Leads
Get started with the right probes for your electrical and electronics troubleshooting
  • Complete test lead kits to fully equip you from the start
  • SMT grabbers, alligator clips and fine-tip test probes
  • Probes for temperature measurements
  • AC current clamp
 U1280 Series Remote Connectivity
U1280 Series Remote Connectivity
Extend real-time data logging and sharing capabilities, wired or wireless
  • Infrared (IR) to USB PC connectivity cable
  • Infrared (IR) to Bluetooth® adapter
  • Remote logging display
 U1280 Series Carrying Cases & More
U1280 Series Carrying Cases & More
Troubleshooting on the move is easier with the right accessories
  • Sturdy carrying cases
  • Magnetic hanging kit
  • LED probe clip light

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.