Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U1250 Series 4.5 Digit Handheld Multimeters

Versatile DMMs that accelerate glitch detection
  • Identify anomalies fast with basic DCV accuracy up to 0.025%
  • Lower cost of ownership with the built-in battery charging capability
  • Increase productivity with wireless data logging via Bluetooth®
  • Built-in square-wave generator and frequency counter
  • Model with OLED display provides a high contrast ratio and wide viewing angle

US$ 722 Starting Price*

Log measurements easily to your PC or mobile device

  • Record DMM measurements to PC in trend plot or table formats with the Keysight Meter Logger Software
  • With the Keysight Meter Logger App, you can monitor measurements remotely on your mobile device via Bluetooth from up to 100 m away (Bluetooth Class 1, requires optional IR to Bluetooth adapter)

Use the DMM to generate square-wave output stimulus

  • Stimulate digital circuits with the programmable square-wave generator function in the U1252B and U1253B handheld DMM models

Compare Products

Product Digits of Resolution Max. Reading Speed Basic 1-Year DCV Accuracy Measurement Functions Connectivity Typical Price*
U1251B Handheld Digital Multimeter, 4 ½ Digit, Basic
4 ½ digits 7 readings/s 0.03%
  • DCV and ACV
  • DCI and ACI
  • 2-wire Resistance
  • Frequency
  • Capacitance
  • Diode test
  • Continuity test
  • Temperature
IR to USB or Bluetooth
U1252B Handheld Digital Multimeter, 4 ½ Digit
4 ½ digits 7 readings/s 0.025%
  • DCV and ACV
  • DCI and ACI
  • 2-wire Resistance
  • Frequency
  • Capacitance
  • Diode test
  • Continuity test
  • Temperature
IR to USB or Bluetooth
U1253B Handheld Digital Multimeter, 4 ½ Digit, OLED Display
4 ½ digits 7 readings/s 0.025%
  • DCV and ACV
  • DCI and ACI
  • 2-wire Resistance
  • Frequency
  • Capacitance
  • Diode test
  • Continuity test
  • Temperature
IR to USB or Bluetooth

Accessories for this Series

 U1250 Series Probes & Leads
U1250 Series Probes & Leads
Get started with the right probes for your electrical and electronics troubleshooting
  • Complete test lead kits to fully equip you from the start
  • SMT grabbers, alligator clips and fine-tip test probes
  • Probes for temperature measurements
  • AC current clamp
 U1250 Series Remote Connectivity
U1250 Series Remote Connectivity
Extend real-time data logging and sharing capabilities, wired or wireless
  • Infrared (IR) to USB PC connectivity cable
  • Infrared (IR) to Bluetooth® adapter
  • Remote logging display
 U1250 Series Carrying Cases & More
U1250 Series Carrying Cases & More
Troubleshooting on the move is easier with the right accessories
  • Sturdy carrying cases
  • Magnetic hanging kit
  • Power adapters
  • LED probe clip light

* Prices for: Hong Kong. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).