Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

U1240 Series 4 Digit Handheld Multimeters

Rugged DMMs for installation and maintenance troubleshooting
  • Detect the presence of harmonics in AC supply (motors, generators, transformers) with just a button press
  • Monitor differential temperature points on HVAC systems with just one DMM
  • Increase productivity with wireless data logging via Bluetooth®
  • Dust and water resistant models can withstand a 10-ft drop
  • Includes models with flashlight, low input impedance mode and non-contact voltage detection

Monitor measurements remotely—and safely—via Bluetooth

  • Requires optional Infrared (IR) to Bluetooth adapter, compatible with all U1200 Series handheld DMMs
  • Safely monitor measurements on your PC or iOS / Android mobile devices from up to 100 meters away (Bluetooth Class 1)

Stay productive, efficient—and safe—wherever tasks take you

  • Unwanted harmonics can cause overheating of motors, premature tripping of circuit breakers and blown fuses. With just a button press, the Harmonic Ratio function provides the percentage value of distortion due to harmonics, so you can decide early on if further analysis is necessary.
  • Differential temperature measurements can reveal if a heating, ventilation and air-conditioning (HVAC) system is heating or cooling the way it should, and this can be easily achieved with the T1-T2 function.

Compare Products

Product Digits of Resolution Max. Reading Speed Basic 1-Year DCV Accuracy Measurement Functions Connectivity Typical Price*
U1241B Handheld Digital Multimeter, 4 Digit, Basic
4 digits 7 readings/s 0.09%
  • DCV and ACV
  • DCI and ACI
  • 2-wire Resistance
  • Frequency
  • Capacitance
  • Diode test
  • Continuity test
  • Temperature
IR to USB or Bluetooth
U1242B Handheld Digital Multimeter, 4 Digit
4 digits 7 readings/s 0.09%
  • DCV and ACV
  • DCI and ACI
  • 2-wire Resistance
  • Frequency
  • Capacitance
  • Diode test
  • Continuity test
  • Temperature
IR to USB or Bluetooth
U1241C Handheld Digital Multimeter, 4 Digit, IP67
4 digits 40 readings/s 0.09%
  • DCV and ACV
  • DCI and ACI
  • 2-wire Resistance
  • Frequency
  • Capacitance
  • Diode test
  • Continuity test
  • Temperature
IR to USB or Bluetooth
U1242C Handheld Digital Multimeter, 4 Digit, IP67
4 digits 40 readings/s 0.09%
  • DCV and ACV
  • DCI and ACI
  • 2-wire Resistance
  • Frequency
  • Capacitance
  • Diode test
  • Continuity test with visual and audio alerts
  • Temperature
IR to USB or Bluetooth

Accessories for this Series

 U1240 Series Probes & Leads
U1240 Series Probes & Leads
Get started with the right probes for your electrical and electronics troubleshooting
  • Complete test lead kits to fully equip you from the start
  • SMT grabbers, alligator clips and fine-tip test probes
  • Probes for temperature measurements
  • AC current clamp
 U1240 Series Remote Connectivity
U1240 Series Remote Connectivity
Extend real-time data logging and sharing capabilities, wired or wireless
  • Infrared (IR) to USB PC connectivity cable
  • Infrared (IR) to Bluetooth® adapter
  • Remote logging display
  • IR connectivity bracket
 U1240 Series Carrying Cases & More
U1240 Series Carrying Cases & More
Troubleshooting on the move is easier with the right accessories
  • Sturdy carrying cases 
  • Magnetic hanging kit
  • LED probe clip light

* Prices for: France. Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.