Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U1230 Series 3.5 Digit Handheld Multimeters

Never miss a beep for continuity tests in noisy environments
  • Troubleshoot easily in dim lighting with the built-in LED flash light
  • Seamlessly carry out continuity tests with visual and audio alerts
  • Eliminate ghost voltage with low input impedance mode, ZLOW
  • Increase productivity with wireless data logging via Bluetooth®

US$ 141 Starting Price*

Monitor measurements remotely—and safely—via Bluetooth

  • Requires optional Infrared (IR) to Bluetooth adapter, compatible with all U1200 Series handheld DMMs
  • Safely monitor measurements on your PC or iOS / Android mobile devices from up to 100 meters away (Bluetooth Class 1)

Illuminate dimly lit areas while you’re troubleshooting

  • Each U1230 Series handheld DMM model has a built-in LED flashlight that helps when you’re troubleshooting in dimly lit test environments

Compare Products

Product Digits of Resolution Max. Reading Speed Basic 1-Year DCV Accuracy Measurement Functions Connectivity Typical Price*
U1231A Handheld Digital Multimeter, 3 ½ Digit, Basic
3 ½ digits 5 readings/s 0.5%
  • DCV and ACV
  • 2-wire Resistance
  • Frequency
  • Capacitance
  • Diode test
  • Continuity test with visual and audio alerts
IR to USB or Bluetooth
U1232A Handheld Digital Multimeter, 3 ½ Digit
3 ½ digits 5 readings/s 0.5%
  • DCV and ACV
  • DCI and ACI
  • 2-wire Resistance
  • Frequency
  • Capacitance
  • Diode test
  • Continuity test with visual and audio alerts
IR to USB or Bluetooth
U1233A Handheld Digital Multimeter, 3 ½ Digit
3 ½ digits 5 readings/s 0.5%
  • DCV and ACV
  • DCI and ACI
  • 2-wire Resistance
  • Frequency
  • Capacitance
  • Diode test
  • Continuity test with visual and audio alerts
  • Temperature
IR to USB or Bluetooth

Accessories for this Series

 U1230 Series Probes & Leads
U1230 Series Probes & Leads
Get started with the right probes for your electrical and electronics troubleshooting
  • Complete test lead kits to fully equip you from the start
  • SMT grabbers, alligator clips and fine-tip test probes
  • Probes for temperature measurements
  • AC current clamp
     
 U1230 Series Remote Connectivity
U1230 Series Remote Connectivity
Extend real-time data logging and sharing capabilities, wired or wireless
  • Infrared (IR) to USB PC connectivity cable
  • Infrared (IR) to Bluetooth® adapter
  • Remote logging display
 U1230 Series Carrying Cases & More
U1230 Series Carrying Cases & More
Troubleshooting on the move is easier with the right accessories
  • Sturdy carrying cases
  • Magnetic hanging kit
  • LED probe clip light
     

* Prices for: Hong Kong. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).