Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U1210 Series 3.5 Digit Handheld Clamp Meters

Handle large currents safely
  • Measure high currents up to 1000 A safely with large 2-inch jaw opening (52 mm)
  • Seamlessly carry out continuity tests with visual and audio alerts
  • Simplify troubleshooting with full DMM features including resistance, capacitance, frequency and temperature
  • Increase productivity with wireless data logging via Bluetooth®

warranty

Get a grip on thick cables

  • Each U1210 Series clamp meter comes with a large 2-inch jaw opening which allows current measurements of thick cables to be performed easily and safely

Monitor measurements remotely—and safely—via Bluetooth

  • Requires optional Infrared (IR) to Bluetooth adapter, compatible with all U1200 Series handheld DMMs
  • Safely monitor measurements on your PC or iOS / Android mobile devices from up to 100 meters away (Bluetooth Class 1)

Compare Products

Product Digits of Resolution Max. Reading Speed Basic 1-Year DCV Accuracy Measurement Functions Connectivity Typical Price*
U1211A Handheld Clamp Meter, 3 ½ Digit
n/a 7 readings/s 0.5%
  • ACV and ACI
  • 2-wire Resistance
  • Frequency
  • Capacitance
  • Diode test
  • Continuity test with visual and audio alerts
IR to USB or Bluetooth
U1212A Handheld Clamp Meter, 3 ½ Digit
n/a 7 readings/s 0.5%
  • DCV and ACV
  • DCI and ACI
  • 2-wire Resistance
  • Frequency
  • Capacitance
  • Diode test
  • Continuity test with visual and audio alerts
  • Temperature
IR to USB or Bluetooth
U1213A Handheld Clamp Meter, 3 ½ Digit
n/a 7 readings/s 0.5%
  • DCV and ACV
  • DCI and ACI
  • 2-wire Resistance
  • Frequency
  • Capacitance
  • Diode test
  • Continuity test with visual and audio alerts
  • Temperature
IR to USB or Bluetooth

Accessories for this Series

 U1210 Series Probes & Leads
U1210 Series Probes & Leads
Get started with the right probes for your electrical and electronics troubleshooting
  • Complete test lead kits to fully equip you from the start
  • SMT grabbers, alligator clips and fine-tip test probes
  • Probes for temperature measurements
 U1210 Series Remote Connectivity
U1210 Series Remote Connectivity
Extend real-time data logging and sharing capabilities, wired or wireless
  • Infrared (IR) to USB PC connectivity cable
  • Infrared (IR) to Bluetooth® adapter
  • Remote logging display
     
 U1210 Carrying Cases & More
U1210 Carrying Cases & More
Troubleshooting on the move is easier with the right accessories
  • Sturdy carrying cases
  • LED probe clip light
     

* Prices for: Hong Kong. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).