Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

M918xA Series 6.5 Digit PXI Digital Multimeters

Get fast throughput and trustworthy measurements
  • Stay productive with high throughput up to 15,000 readings/s
  • Be confident with high measurement accuracy up to 40 ppm
  • Application development in the environment of your choice reduces development time
  • Customer supportable calibration procedures as well as calibration services available from Keysight

warranty

Compare Products

Product Digits of Resolution Max. Reading Speed Basic 1-Year DCV Accuracy Measurement Functions Connectivity Typical Price*
M9181A PXI Digital Multimeter, 6 ½ Digit, Basic
n/a 150 readings/s 0.009%
  • DCV and ACV
  • DCI and ACI
  • 2- and 4-wire Resistance
cPCI, PXI-1
M9182A PXI Digital Multimeter, 6 ½ Digit, High Performance
n/a 4,500 readings/s 0.004%
  • DCV and ACV
  • DCI and ACI
  • 2- and 4-wire Resistance
  • Frequency / Period
  • Capacitance
  • Temperature
cPCI, PXI-H, PXI-1
M9183A PXI Digital Multimeter, 6 ½ Digit, Enhanced Performance
n/a 15,000 readings/s 0.004%
  • DCV and ACV
  • DCI and ACI
  • 2- and 4-wire Resistance
  • Frequency / Period
  • Capacitance
  • Temperature
  • Duty cycle
  • Pulse width
  • Totalizer / Event counter
  • Offset compensated resistance
cPCI, PXI-H, PXI-1

Accessories for this Series

34138A Test Lead Set
34138A Test Lead Set
  • Termination: fixed sheath banana plugs
  • Length: 1.4 meters
  • Rating: 1000 V CAT II
  • Safety: IEC 61010-031

* Prices for: Belgique. Prices are subject to change without notice. For pricing or a quote you can also call 0800 58580.