Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Truevolt Series 6.5 & 7.5 Digit Multimeters

Gain greater measurement insight at low current resolution
  • Histogram, bar and trend charts on color graphical display ease monitoring and speed up statistical analysis
  • Test low power devices with 1 microamp range and picoamp resolution
  • Auto-calibration feature means measurement accuracy is maintained throughout the day, delivering products your customers can trust
  • Patented Truevolt technology helps you measure with greater accuracy, lower noise and lower measurement error

warranty

Measure with Unquestioned Truevolt Confidence

  • Specifications that are tested and guaranteed for compliance with ISO/IEC 17025 standards
  • Lower noise with less injected current than alternatives
  • Lower measurement error with low input bias current
  • More accurate AC rms measurements with patented technique

Compare Products

Product Digits of Resolution Max. Reading Speed Software Typical Price*
34460A Digital Multimeter, 6 ½ Digit, Basic Truevolt
6 ½ 300 readings/s n/a
34461A Digital Multimeter, 6 ½ Digit, Truevolt DMM
6 ½ 1,000 readings/s n/a
34465A Digital Multimeter, 6 ½ Digit, Truevolt DMM
6 ½ 50,000 readings/s n/a
34470A Digital Multimeter, 7 ½ Digit, Truevolt DMM
7 ½ 50,000 readings/s n/a

Accessories for this Series

34138A Test Lead Set
34138A Test Lead Set
  • Termination: fixed sheath banana plugs
  • Length: 1.4 meters
  • Rating: 1000 V CAT II
  • Safety: IEC 61010-031
34190A Rackmount Kit
34190A Rackmount Kit
  • Rack cabinet: System II or System II Plus

* Prices for: Belgique. Prices are subject to change without notice. For pricing or a quote you can also call 0800 58580.