Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

4 to 8½ digit DMMs and ranging from benchtop to handheld multimeters
4 to 8½ digit DMMs and ranging from benchtop to handheld multimeters

Digital Multimeters (DMM)

Achieve more with industry-leading digital multimeters that help you:
  • Increase productivity by providing insights beyond numbers, with trend charts and histograms on a graphical display
  • Deliver the highest performing products your customers can rely on with unrivalled measurement accuracy up to 4ppm
  • Automate and document test results without programming with BenchVue or the Handheld Meter Logger software
Keysight Digital Multimeters offer exceptional performance and reliability from 3.5 to 8.5 digits resolution and speeds up to 100,000 readings/sec


Get more insight quickly with Truevolt Digital Multimeters.


You loved the 34401A. Get all that and more with Truevolt 34461A.


Durability you need in the field. Meet our rugged Handheld DMMs.

Compare Series/Products

Series / Products Basic 1-Year DCV Accuracy Measurement Functions Connectivity
Truevolt Series 6.5 & 7.5 Digit Multimeters
Truevolt Series 6.5 & 7.5 Digit Multimeters
Graphical display, low-noise, 1 μA range
0.0035% to 0.0075%
  • DCV and ACV
  • DCI and ACI
  • 2- and 4-wire Resistance
  • Frequency
  • Capacitance
  • Diode test
  • Continuity test
  • Temperature
various
34460A Digital Multimeter, 6 ½ Digit, Basic Truevolt 0.0075%
  • DCV and ACV
  • DCI and ACI
  • 2- and 4-wire Resistance
  • Frequency
  • Capacitance
  • Diode test
  • Continuity test
  • Temperature
USB
34461A Digital Multimeter, 6 ½ Digit, Truevolt DMM 0.0035%
  • DCV and ACV
  • DCI and ACI
  • 2- and 4-wire Resistance
  • Frequency
  • Capacitance
  • Diode test
  • Continuity test
  • Temperature
USB, LAN/LXI core
34465A Digital Multimeter, 6 ½ Digit, Truevolt DMM 0.0030%
  • DCV and ACV
  • DCI and ACI
  • 2- and 4-wire Resistance
  • Frequency
  • Capacitance
  • Diode test
  • Continuity test
  • Temperature
USB, LAN/LXI core
34470A Digital Multimeter, 7 ½ Digit, Truevolt DMM 0.0016%
  • DCV and ACV
  • DCI and ACI
  • 2- and 4-wire Resistance
  • Frequency
  • Capacitance
  • Diode test
  • Continuity test
  • Temperature
USB, LAN/LXI core
expand series: 4 products
Specialty Digital Multimeters
Specialty Digital Multimeters
5.5 to 8.5 digit DMMs with unique features
0.0008% to 0.025%
  • DCV and ACV
  • DCI and ACI
  • 2-wire Resistance
  • 2- and 4-wire Resistance
  • Frequency
  • Capacitance
  • Diode test
  • Continuity test
  • Temperature
various
34450A Digital Multimeter, 5 ½ Digit, OLED Display 0.015%
  • DCV and ACV
  • DCI and ACI
  • 2- and 4-wire Resistance
  • Frequency
  • Capacitance
  • Diode test
  • Continuity test
  • Temperature
USB, RS-232, GPIB (opt)
34420A Micro-Ohm Meter, 7 ½ Digit 0.003%
  • DCV and ACV
  • DCI and ACI
  • 2- and 4-wire Resistance
  • Temperature
RS-232, GPIB
This series contains additional products.
expand series: 2 products

Software

 BenchVue Software
BenchVue Software
  • Configure the most commonly used controls and measurements from instruments
  • Easily log and export data and screen images in just a few clicks for faster analysis
  • Create automated test sequences fast with minimal instrument knowledge

Accessories

U1168B Standard Test Lead Kit (with 19-mm and 4-mm probe tips)
U1168B Standard Test Lead Kit (with 19-mm and 4-mm probe tips)
  • Test leads: CAT III 1000V, CAT IV 600V, 15A rating
  • Test probe (19-mm tips): CAT II 1000V, 15A rating
  • Test probe (4-mm tips): CAT III 1000V, CAT IV 600V, 15A rating
  • Alligator clips, fine-tip test probes, SMT grabber, mini grabber
     
U1173B Handheld Digital Multimeter PC Connectivity Cable
U1173B Handheld Digital Multimeter PC Connectivity Cable
  • Plug-and-play connection to PC via USB
  • Compatible with Handheld Meter Logger PC software


 

* Prices for: Equatorial Guinea. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).