Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

AC6800B Basic AC Power Source
AC6800B Basic AC Power Source

6811C Performance AC Power Source
6811C Performance AC Power Source

Keysight AC Power Sources for better quality and performance
Keysight AC Power Sources for better quality and performance

AC Power Sources

Maximize your uptime with Keysight AC power sources
  • Test basic AC power with confidence using the most stable, reliable AC power sources
  • More effectively simulate and analyze high-performance AC environments with built-in measurement capabilities
  • Lower your cost of ownership with global support and the longest standard warranty in the industry
 Only Keysight meets your AC test challenges with basic to high-performance solutions


More stable, reliable AC power with the AC6800 series


Measure & reduce inrush current with an AC6800 power source


Test a wider range of power adapters using the AC6800 series

Compare Series/Products

Series / Products Maximum Output Power Maximum rms Current Connectivity Maximum Frequency Typical Price*
AC6800 Series Basic AC Sources
AC6800 Series Basic AC Sources
AC6800 Series Basic AC Sources
500 VA to 4000 VA 5 A to 40 A
  • LAN
  • USB
500 Hz US$ 3,654
AC6801B Basic AC Power Source, 500 VA, 310 V, 2.5 A
NEW!
500 VA 5 A
  • LAN
  • USB
500 Hz US$ 3,654
AC6802B Basic AC Power Source, 1000 VA, 310 V, 5 A
NEW!
1000 VA 10 A
  • LAN
  • USB
500 Hz US$ 4,993
AC6803B Basic AC Power Source, 2000 VA, 310 V, 10 A
NEW!
2000 VA 20 A
  • LAN
  • USB
500 Hz US$ 8,592
AC6804B Basic AC Power Source, 4000 VA, 310 V, 20 A
NEW!
4000 VA 40 A
  • LAN
  • USB
500 Hz US$ 14,201
AC6801A Basic AC Power Source, 500 VA, 270 V, 2.5 A 500 VA 5 A
  • LAN
  • USB
500 Hz US$ 3,654
AC6802A Basic AC Power Source, 1000 VA, 270 V, 5 A 1000 VA 10 A
  • LAN
  • USB
500 Hz US$ 4,993
AC6803A Basic AC Power Source, 2000 VA, 270 V, 10 A 2000 VA 20 A
  • LAN
  • USB
500 Hz US$ 8,592
AC6804A Basic AC Power Source, 4000 VA, 270 V, 20 A 4000 VA 40 A
  • LAN
  • USB
500 Hz US$ 14,201
expand series: 8 products
6800 Series Performance AC Sources/Analyzers
6800 Series Performance AC Sources/Analyzers
Simulate and analyze your AC environment
750 VA to 1750 VA 6.5 A to 13 A
  • LAN
  • USB
  • GPIB
1 kHz US$ 8,108
6811C Performance AC Power Source, 375 VA, 300 V, 3.25 A
NEW!
375 VA 3.25 A
  • LAN
  • USB
  • GPIB
1 kHz US$ 8,108
6812C Performance AC Power Source, 750 VA, 300 V, 6.5 A
NEW!
750 VA 6.5 A
  • LAN
  • USB
  • GPIB
1 kHz US$ 9,898
6813C Performance AC Power Source, 1750 VA, 300 V, 13 A
NEW!
1750 VA 13 A
  • LAN
  • USB
  • GPIB
1 kHz US$ 13,629
expand series: 3 products

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.