AC6800B Basic AC Power Source
6811C Performance AC Power Source
Keysight AC Power Sources for better quality and performance
AC Power Sources
- Test basic AC power with confidence using the most stable, reliable AC power sources
- More effectively simulate and analyze high-performance AC environments with built-in measurement capabilities
- Lower your cost of ownership with global support and the longest standard warranty in the industry
More stable, reliable AC power with the AC6800 series
Measure & reduce inrush current with an AC6800 power source
Test a wider range of power adapters using the AC6800 series
Compare Series/Products
Series / Products | Maximum Output Power | Maximum rms Current | Connectivity | Maximum Frequency | Typical Price* | |
---|---|---|---|---|---|---|
AC6800 Series Basic AC Sources
AC6800 Series Basic AC Sources
|
500 VA to 4000 VA | 5 A to 40 A | 500 Hz | US$ 3,802 | ||
AC6801B Basic AC Power Source, 500 VA, 310 V, 2.5 A | 500 VA | 5 A | 500 Hz | US$ 3,802 | ||
AC6802B Basic AC Power Source, 1000 VA, 310 V, 5 A | 1000 VA | 10 A | 500 Hz | US$ 5,196 | ||
AC6803B Basic AC Power Source, 2000 VA, 310 V, 10 A | 2000 VA | 20 A | 500 Hz | US$ 8,942 | ||
AC6804B Basic AC Power Source, 4000 VA, 310 V, 20 A | 4000 VA | 40 A | 500 Hz | US$ 14,794 | ||
expand series: 4 products | ||||||
6800 Series Performance AC Sources/Analyzers
Simulate and analyze your AC environment
|
750 VA to 1750 VA | 6.5 A to 13 A | 1 kHz | n/a | ||
6811C Performance AC Power Source, 375 VA, 300 V, 3.25 A | 375 VA | 3.25 A | 1 kHz | n/a | ||
6812C Performance AC Power Source, 750 VA, 300 V, 6.5 A | 750 VA | 6.5 A | 1 kHz | n/a | ||
6813C Performance AC Power Source, 1750 VA, 300 V, 13 A | 1750 VA | 13 A | 1 kHz | n/a | ||
expand series: 3 products |
* Prices for: Thailand. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).