AC6800B Basic AC Power Source
6811C Performance AC Power Source
Keysight AC Power Sources for better quality and performance
AC Power Sources
- Test basic AC power with confidence using the most stable, reliable AC power sources
- More effectively simulate and analyze high-performance AC environments with built-in measurement capabilities
- Lower your cost of ownership with global support and the longest standard warranty in the industry
More stable, reliable AC power with the AC6800 series
Measure & reduce inrush current with an AC6800 power source
Test a wider range of power adapters using the AC6800 series
Comparer séries/produits
Séries/Produits | Maximum Output Power | Maximum rms Current | Connectivity | Maximum Frequency | Prix typique* | |
---|---|---|---|---|---|---|
6800 Series Performance AC Sources/Analyzers
Simulate and analyze your AC environment
|
750 VA à 1750 VA | 6.5 A à 13 A | 1 kHz | CA$ 10,833 | ||
6811C Performance AC Power Source, 375 VA, 300 V, 3.25 A | 375 VA | 3.25 A | 1 kHz | CA$ 10,833 | ||
6812C Performance AC Power Source, 750 VA, 300 V, 6.5 A | 750 VA | 6.5 A | 1 kHz | CA$ 13,225 | ||
6813C Performance AC Power Source, 1750 VA, 300 V, 13 A | 1750 VA | 13 A | 1 kHz | CA$ 18,228 | ||
Cette série contient des produits additionnels | ||||||
élargir série: 3 produits |
* Prix pour: Canada. Prix sujets à modification sans préavis. Les prix indiqués sont les prix de vente proposés par le manufacturier. Prix sans taxes comprises.