Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Keysight is the world leader in Parametric Test Systems
Keysight is the world leader in Parametric Test Systems

Parametric Test Solutions

Time-to-Market and Lower Cost-of-Test
  • Reduce your cost-of-test by high throughput
  • Overcome your test challenges in R&D and production
  • Precise low-level measurement performance
  • Proven solution in many customers in the world
  • Global support formation with skillful engineers
  • Various solution line-up with low transition cost
 Migrate to the platform that solves your toughest test challenges

Compare Series/Products

Series / Products Maximum Number of Measurement Pins Minimum Current Measurement Resolution Minimum Voltage Measurement Resolution Maximum Number of SPGU output channels
4082A Parametric Test System 48 1 fA 2 micro volt n/a
4082F Flash Memory Cell Parametric Test System 48 1 fA 2 micro volt 10 channels
88000 HS-100 High Speed and Sensitivity TFT Array Test System 2304 5 pA 2 millivolt n/a
NX5730A High Throughput 1 ns Pulsed IV Memory Test Solution 2 1 pA n/a n/a
P9001A Massively Parallel Parametric Test System 100 1 fA 2 micro volt n/a

* Prices for: Mozambique. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).