Keysight is the world leader in Parametric Test Systems
Parametric Test Solutions
Time-to-Market and Lower Cost-of-Test
- Reduce your cost-of-test by high throughput
- Overcome your test challenges in R&D and production
- Precise low-level measurement performance
- Proven solution in many customers in the world
- Global support formation with skillful engineers
- Various solution line-up with low transition cost
Migrate to the platform that solves your toughest test challenges
Compare Series/Products
Series / Products | Maximum Number of Measurement Pins | Minimum Current Measurement Resolution | Minimum Voltage Measurement Resolution | Maximum Number of SPGU output channels | Parallel Parametric Test Capability |
---|---|---|---|---|---|
4082A Parametric Test System | 48 | 1 fA | 2 micro volt | n/a | |
4082F Flash Memory Cell Parametric Test System | 48 | 1 fA | 2 micro volt | 10 channels | n/a |
88000 HS-100B High Speed and Sensitivity TFT Array Test System | 1440 and more | 5 pA | 2 millivolt | n/a | n/a |
88000 HS-500 High Speed and Sensitivity TFT Array Test System | 576 and more | 5 pA | 2 millivolt | n/a | n/a |
NX5730A High Throughput 1 ns Pulsed IV Memory Test Solution | 2 | 1 pA | n/a | n/a | |
P9001A Massively Parallel Parametric Test System | 100 | 1 fA | 2 micro volt | n/a | |
P9002A Parallel Parametric Test System | 100 | 0.1 fA | 2 micro volt | 4 channels |
Software
* Prices for: Brunei Darussalam. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).