AC Power Analyzers
Improve AC power measurements with touch-driven dynamic views
- Measure voltage, current and power on 4 channels: DC, 1-phase AC or 3-phase AC
- Make more accurate power measurements: 0.05% at 50/60 Hz
- Measure current directly: internal shunts to 50 Arms, or with external probes or transducers
- Address multiple test scenarios with isolated inputs
Make all of your critical power measurements faster and easier using one instrument
Make 3 phase power measurements and analyze harmonics using the PA2203A
Make accurate power measurements with Keysight IntegraVision with easy visualization
Make oscilloscope and power analyzer measurements with one instrument
Compare Series/Products
| Series / Products | Basic Accuracy (50/60 Hz) | Best Power Accuracy |
|---|---|---|
| PA2201A IntegraVision Power Analyzer, 2 Channels, 1-Phase AC | 0.05% | 0.1% |
| PA2203A IntegraVision Power Analyzer, 4 Channels, 3-Phase AC | 0.05% | 0.1% |
* Prices for: Portugal. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).