Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products:
AC Power Analyzers

Product
Starting From
Get a Quote
Product Data Sheet Data Sheet Data Sheet
Basic Accuracy (50/60 Hz) 0.05% 0.05%
Best Power Accuracy 0.1% 0.1%
Maximum rms Voltage 1000 V/2000 V Peak 1000 V/2000 V Peak
Channels 2 4
Sampling Rate 5 M Sa/s 5 M Sa/s
3-Phase Analysis No Yes
Phase AC 1 3
Maximum Current Direct Input 2 A / 6 A Peak 2 A / 6 A Peak
Bandwidth 2.5 MHz 2.5 MHz

* Prices for: Slovenia. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).