Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

AC Power Analyzers

Improve AC power measurements with touch-driven dynamic views
  • Measure voltage, current and power on 4 channels: DC,  1-phase AC or 3-phase AC
  • Make more accurate power measurements: 0.05% at 50/60 Hz
  • Measure current directly: internal shunts to 50 Arms, or with  external probes or transducers
  • Address multiple test scenarios with isolated inputs
 Make all of your critical power measurements faster and easier using one instrument


Make 3 phase power measurements and analyze harmonics using the PA2203A


Make accurate power measurements with Keysight IntegraVision with easy visualization


Make oscilloscope and power analyzer measurements with one instrument

Compare Series/Products

Series / Products Basic Accuracy (50/60 Hz) Best Power Accuracy
PA2201A IntegraVision Power Analyzer, 2 Channels, 1-Phase AC 0.05% 0.1%
PA2203A IntegraVision Power Analyzer, 4 Channels, 3-Phase AC 0.05% 0.1%

* Prices for: Libya. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).