Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Generators, Sources, Power Products

1-25 sur 2023

Tri:
M9415A VXT PXIe Vector Transceiver - Data Sheet

Fiche signalétique 2020-10-28

Accelerate 5G Testing: 5G Manufacturing Test Considerations - White Paper
The promise of 5G is faster and more reliable communications. To enable mobile broadband communications, 5G uses existing and new technologies to achieve extreme data throughputs. In this white paper, you will learn about the impact of the 3GPP evolution on your testing and solutions available to help you scale to production quickly.

Notes d’application 2020-10-26

PDF PDF 2.09 MB
M9602A and M9603A PXIe Precision Source/Measure Units - Startup Guide
Provides the product instruction and the installation procedure of the Keysight M9602A and M9603A PXIe Precision Source/Measure Units.

Manuel d’installation 2020-10-25

PDF PDF 2.47 MB
M9601A PXIe Precision Source/Measure Unit - Startup Guide
Provides the product instruction and the installation procedure of the Keysight M9601A PXIe Precision Source/Measure Unit.

Manuel d’installation 2020-10-25

M9614 and M9615A PXIe 5-Channel Precision Source/Measure Units - Startup Guide
Provides the product instruction and the installation procedure of the Keysight M9614A/M9615A PXIe 5-Channel Precision Source/Measure Unit.

Manuel d’installation 2020-10-25

PDF PDF 2.31 MB
M9415A VXT PXIe Vector Transceiver - Flyer

Brochure 2020-10-22

PDF PDF 341.50 KB
M9410A and M9411A VXT PXIe Vector Transceivers - Data Sheet
Keysight M9410A/M9411A PXI vector transceiver (VXT) integrates a vector signal generator (VSG) and analyzer (VSA) with 1.2 GHz instantaneous bandwidth.

Fiche signalétique 2020-10-12

PDF PDF 2.71 MB
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9506A, M9514A AXIe Chassis.

Présentation technique 2020-10-02

PDF PDF 813 KB
J-BERT M8020A High-Performance BERT and M8030A Multi-Channel BERT- Getting Started Guide
This guide provides high-level information for an initial setup of the Keysight J-BERT M8020A High-Performance BERT and M8030A Multi-Channel BERT

Guide de démarrage rapide 2020-10-01

PDF PDF 9.47 MB
Keysight Technologies V2802A Option M81 – User’s and Service Guide
The Keysight V2802A Option M81 is an eight channel LO Distribution Instrument. It is designed for use with Keysight M9381A PXI VSG and M9391A PXI VSA product family. It facilitates the time or phase synchronization of a multi-channel source or signal analyzer measurement system by allowing them to share the same LO signal.

Manuel de l'utilisateur 2020-10-01

PDF PDF 9.78 MB
N5162A, N5182A, E4438C, E8267D Creating and Downloading Waveform Files Manual
Along with requirements and processes, this document contains information on waveform memory, waveform structure, waveform data scaling, programming examples, SCPI commands for downloading data, and a list of the different free download utilities.

Guide de programmation et de syntaxe 2020-10-01

PDF PDF 823 KB
E8257D/67D & E8663D PSG Signal Generators User's Guide
This user guide provides information related to front panel operation of the E8257D, E8267D, and E8663D PSG signal generators. It also includes front and rear panel connector descriptions.

Manuel de l'utilisateur 2020-10-01

UXG X-Series Agile Signal Generator Service Guide
Service documentation for the UXG X-Series agile signal generators.

Manuels d'entretien 2020-10-01

PDF PDF 11.60 MB
E8257D/67D and E8663D PSG Signal Generators Add Option UNY Installation Note
This installation not describes how to add Option UNY to an E8257D, E8663D (Analog) or E8267D (Vector) PSG Signal Generator that has either a standard crystal oscillator or Option UNX.

Manuel d’installation 2020-10-01

PDF PDF 534 KB
M9383B VXG-m PXIe and M9384B VXG Microwave Signal Generators User Documentation (webhelp)
View the latest online help. Includes user-interface descriptions, programming information, SCPI commands, and more.

Fichier d'aide 2020-09-30

M9383B VXG-m PXIe and M9384B VXG Microwave Signal Generator User Documentation (.zip file)
Download the latest compressed (.zip) file for use on your PC. Includes user-interface descriptions, programming information, SCPI commands, and more.

Fichier d'aide 2020-09-30

M8199A 128/256 GSa/s Arbitrary Waveform Generator
The M8199A is a 128/256 GHz Arbitrary Waveform generator with 65 GHz nominal bandwidth, useable up to 80 GHz. The M8199A is the highest performing AWG as of today. It enables research engineers signal generation for terabit transmission applications up to 160 GBaud.

Fiche signalétique 2020-09-28

M9415A VXT PXIe Vector Transceiver
This configuration guide contains information to help you configure your M9415A VXT PXIe vector transceiver to meet your requirements.

Guide de configuration 2020-09-23

M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

Fiche signalétique 2020-09-22

M9602A and M9603A PXIe Precision Source/Measure Units
This product fact sheet provides an overview of Keysight M9602A and M9603A PXIe Precision Source/Measure Unit, 15 MSa/s, 1 pA/100 fA, 60 V, 3.5 A DC/10.5 A pulse.

Brochure 2020-09-17

N5191A UXG X-Series Agile Signal Generator, Modified Version - Data Sheet
This data sheet provides a summary of key performance parameters for the modified version of the UXG signal generators.

Fiche signalétique 2020-09-17

N5193A UXG Agile Signal Generator - Data Sheet
The UXG data sheet provides a summary of key performance parameters for UXG signal generators.

Fiche signalétique 2020-09-17

PDF PDF 2.96 MB
PXI / AXIe Modular Products Catalog
Keysight modular PXI and AXIe test solutions help you test highly integrated devices with speed and accuracy. Find out which hardware and software best meet your needs and see time-saving document test solutions for specific measurement applications.

Catalogue 2020-09-15

S9130A Performance 5G Multi-Band Vector Transceiver
The Keysight S9130A Performance 5G Multi-Band Vector Transceiver covers FR1 (380 MHz to 8 or 12 GHz) along with a mmWave transceiver that covers FR2 (24.25 to 43.5 GHz).

Guide de configuration 2020-09-14

M9384B VXG Microwave Signal Generator - Configuration Guide
This configuration guide contains information to help you configure your M9384B VXG microwave signal generator to meet your requirements.

Guide de configuration 2020-09-03

PDF PDF 558 KB

1 2 3 4 5 6 7 8 9 10 ... Page suivante