Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued InfiniiVision 5000 Series Oscilloscope

Whether you are working in the field or at your bench, the Keysight 5000 Series portable oscilloscopes provide the scope power you need at a price you can afford.

Specifications:

  • Bandwidth: 100 MHz to 500 MHz BW
  • Channels: 2 or 4 analog
  • Sample rate: 2-4 GSa/s
  • 8 Mpts MegaZoom III deep memory standard

Key features:

  • Up to 100,000 waveforms per second real-time update rate
  • High-definition XGA (1024 x768) display with 256 levels of intensity grading
  • Up to 12 bits of vertical resolution, even in single-shot acquisitions
  • DSO5012A 5000 Series Oscilloscope: 100 MHz, 2 channels [Obsolete] DSO5012A 5000 Series Oscilloscope: 100 MHz, 2 channels [Obsolete] 

    DSO5012A 5000 Series Oscilloscope: 100 MHz, 2 channels [Obsolete]

    5000 Series Oscilloscope: 100 MHz, 2 channels

  • DSO5014A 5000 Series Oscilloscope: 100 MHz, 4 channels [Obsolete] DSO5014A 5000 Series Oscilloscope: 100 MHz, 4 channels [Obsolete] 

    DSO5014A 5000 Series Oscilloscope: 100 MHz, 4 channels [Obsolete]

    5000 Series Oscilloscope: 100 MHz, 4 channels

  • DSO5032A 5000 Series Oscilloscope: 300 MHz, 2 channels [Obsolete] DSO5032A 5000 Series Oscilloscope: 300 MHz, 2 channels [Obsolete] 

    DSO5032A 5000 Series Oscilloscope: 300 MHz, 2 channels [Obsolete]

    5000 Series Oscilloscope: 300 MHz, 2 channels

  • DSO5034A 5000 Series Oscilloscope: 300 MHz, 4 channels [Obsolete] DSO5034A 5000 Series Oscilloscope: 300 MHz, 4 channels [Obsolete] 

    DSO5034A 5000 Series Oscilloscope: 300 MHz, 4 channels [Obsolete]

    5000 Series Oscilloscope: 300 MHz, 4 channels

  • DSO5052A 5000 Series Oscilloscope: 500 MHz, 2 channels [Obsolete] DSO5052A 5000 Series Oscilloscope: 500 MHz, 2 channels [Obsolete] 

    DSO5052A 5000 Series Oscilloscope: 500 MHz, 2 channels [Obsolete]

    5000 Series Oscilloscope: 500 MHz, 2 channels

  • DSO5054A 5000 Series Oscilloscope: 500 MHz, 4 Channels [Obsolete] DSO5054A 5000 Series Oscilloscope: 500 MHz, 4 Channels [Obsolete] 

    DSO5054A 5000 Series Oscilloscope: 500 MHz, 4 Channels [Obsolete]

    • 500 MHz
    • 4 channels
    • 4 GSa/s sample rate
    • 8 Mpts memory