Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued VSA80000A Ultrawideband Vector Signal Analyzer

Modulated wideband communications signals require wide-bandwidth signal analysis that goes beyond the capabilities of traditional spectrum analyzer-based signal acquisition. The VSA80000A ultra-wideband (UWB) vector signal analyzer combines the performance of Keysight’s Infiniium real-time oscilloscopes and 89600 VSA software to deliver precise, accurate measurements and analysis for signal bandwidths up to 13 GHz.

The vector signal analysis software is installed and runs directly on the oscilloscope's internal PC, and analysis results are displayed on the oscilloscope display. The VSA80000A allows you to run key compliance-based tests, along with a host of troubleshooting and debugging measurements

The VSA80000A includes an Infiniium 8000 Series oscilloscope with Option 640 memory or an Infiniium 80000B Series oscilloscope with Option 001 memory, plus the 89600 vector signal analysis software with Option 200 basic vector signal analysis software, Option 300 hardware connectivity, Option AYA flexible modulation analysis, and Option 012 free 12-month software update subscription service. Other oscilloscope and vector signal analysis options can be added for more capability.

  • DSO80204B Infiniium High Performance Oscilloscope: 2GHz [Obsolete] DSO80204B Infiniium High Performance Oscilloscope: 2GHz [Obsolete] 

    DSO80204B Infiniium High Performance Oscilloscope: 2GHz [Obsolete]

    The Infiniium 80204B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO80304B Infiniium High Performance Oscilloscope: 3 GHz [Obsolete] DSO80304B Infiniium High Performance Oscilloscope: 3 GHz [Obsolete] 

    DSO80304B Infiniium High Performance Oscilloscope: 3 GHz [Obsolete]

    The Infiniium 80304B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO80404B Infiniium High Performance Oscilloscope: 4 GHz [Obsolete] DSO80404B Infiniium High Performance Oscilloscope: 4 GHz [Obsolete] 

    DSO80404B Infiniium High Performance Oscilloscope: 4 GHz [Obsolete]

    The Infiniium 80404B and InfiniiMax probing system with the industry's lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO80604B Infiniium High Performance Oscilloscope: 6 GHz [Obsolete] DSO80604B Infiniium High Performance Oscilloscope: 6 GHz [Obsolete] 

    DSO80604B Infiniium High Performance Oscilloscope: 6 GHz [Obsolete]

    The Infiniium 80604B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO80804B Infiniium High Performance Oscilloscope: 8 GHz [Obsolete] DSO80804B Infiniium High Performance Oscilloscope: 8 GHz [Obsolete] 

    DSO80804B Infiniium High Performance Oscilloscope: 8 GHz [Obsolete]

    The Infiniium 80804B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO81004B Infiniium High Performance Oscilloscope: 10 GHz [Obsolete] DSO81004B Infiniium High Performance Oscilloscope: 10 GHz [Obsolete] 

    DSO81004B Infiniium High Performance Oscilloscope: 10 GHz [Obsolete]

    The Infiniium 81004B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO81204B Infiniium High Performance Oscilloscope: 12 GHz [Obsolete] DSO81204B Infiniium High Performance Oscilloscope: 12 GHz [Obsolete] 

    DSO81204B Infiniium High Performance Oscilloscope: 12 GHz [Obsolete]

    The Infiniium 81204B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO81304B Infiniium High Performance Oscilloscope: 13 GHz [Obsolete] DSO81304B Infiniium High Performance Oscilloscope: 13 GHz [Obsolete] 

    DSO81304B Infiniium High Performance Oscilloscope: 13 GHz [Obsolete]

    The Infiniium 81304B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.