Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

E36300, E36100, E3600, and U8000 Series DC Bench Power Supplies

Keysight's E36300 Series, E36100 Series, E3600 Series, and U8000 Series comprise a wide range of programmable and non-programmable power supplies that are ideal for R&D, manufacturing and education applications. On your benchtop or in a rack, each power supply produces clean and stable DC power to help you work confidently and efficiently. Select from our wide range of single-, dual-, and triple-output bench DC power supplies in compact, affordable packages.

Key Features:

  • Low noise power and excellent regulation
  • Overvoltage and overcurrent load protection
  • Front and rear output terminals (E3640 models, E3633A, E3634A, E36312A and E36313A)
  • GPIB, RS-232, LAN (LXI Core), and USB control (varies by model)
  • Physical lock mechanism (U8000 and E36100 and E36300 Series)
  • Small current measurement (E36100 and E36300 series)
  • Feature rich – data logging, output sequencing, output LIST, auto series/parallel (E36300 series)

Use the table below to help you select the right power supply for your bench or system application.

E36300,E36100, E3600 and U8000 Series DC Power Supplies
Model Total Power Output 1 Output 2 Output 3 Interface Dimensions
E36311A 80W 30W, 6V, 5A 25W, +25V, 1A 25W, -25V, 1A USB W = 213
H = 133
D = 364
E36312A 80W 30W, 6V, 5A 25W, 25V, 1A 25W, 25V, 1A LAN/LXI,
USB, GPIB
W = 213
H = 133
D = 364
E36313A 160W 60W, 6V, 10A 50W, 25V, 2A 50W, 25V, 2A LAN/LXI,
USB, GPIB
W = 213
H = 133
D = 364
NEW E36102B 30 W 6V,5A     LAN/LXI,USB

W = 106
H = 99
D = 368

NEW E36103B 40 W 20V,2A     LAN/LXI,USB W = 106
H = 99
D = 368
NEW E36104B 35 W 35V, 1A     LAN/LXI,USB W = 106
H = 99
D = 368
NEW E36105B 36 W 60V, 0.6A     LAN/LXI,USB W = 106
H = 99
D = 368
NEW E36106B 40 W 100V, 0.4A     LAN/LXI,USB

W = 106
H = 99
D = 368

E36102A 30W 6V, 5A     LAN/LXI, USB W = 106
H = 99
D = 368
E36103A 40W 20V, 2A     LAN/LXI, USB W = 106
H = 99
D = 368
E36104A 35W 35V, 1A     LAN/LXI, USB W = 106
H = 99
D = 368
E36105A 36W 60V, 0.6A     LAN/LXI, USB W = 106
H = 99
D = 368
E36106A 40W 100V, 0.4A     LAN/LXI, USB W = 106
H = 99
D = 368
  E3620A 50W 25W, 25V, 1A 25W, 25V, 1A   No interface W = 212
H = 88
D = 348
  E3630A 35W 10W, 20V, 0.5A 10W, -20V, 0.5A 15W, 6V, 2.5A No interface W= 213
H = 88
D = 318
  E3631A 80W 30W, 6V, 5A 25W, 25V, 1A 25W, -25V, 1A GPIB,
RS-232
W = 213
H = 133
D = 348
  E3632A 120W Range 1: 105W, 15V, 7A
Range 2: 120W, 30V, 4A
    GPIB,
RS-232
W = 213
H = 133
D = 348
  E3633A 200W Range 1: 160W, 8V, 20A
Range 2: 200W, 20V, 10A
    GPIB,
RS-232
W = 213
H = 133
D = 348
  E3634A 200W Range 1: 175W, 25V, 7A
Range 2: 200W, 50V, 4A
    GPIB,
RS-232
W = 213
H = 133
D = 348
  E3640A 30W Range 1: 24W, 8V 3A
Range: 30W, 20V, 1.5A
    GPIB,
RS-232
W = 213
H = 88
D = 348
  E3641A 30W Range 1: 28W, 35V, 0.8A
Range 2: 30W, 60V, 0.5A
    GPIB,
RS-232
W = 213
H = 88
D = 348
  E3642A 50W Range 1: 40W,8V, 5A
Range 2: 50W, 20V, 2.5A
    GPIB,
RS-232
W = 213
H = 88
D = 348
  E3643A 49W Range 1: 49W, 35V,1.4A
Range 2: 48W, 60V, 0.8A
    GPIB,
RS-232
W = 213
H = 88
D = 348
  E3644A 80W Range 1: 64W, 8V, 8A
Range 2: 80W, 20V, 4A
    GPIB,
RS-232
W = 213
h = 88
D = 348
  E3645A 78W Range 1: 77W, 35V,2.2A
Range 2: 78W, 60V, 1.3A
    GPIB,
RS-232
W = 213
H = 88
D = 348
  E3646A 60W Range 1: 24W, 8V, 3A
Range 2: 30W, 20V, 1.5A
Range 1: 24W, 8V, 3A
Range 2: 30W, 20V, 1.5A
  GPIB,
RS-232
W = 213
H = 133
D = 348
  E3647A 60W Range 1: 28W, 35V, 0.8A
Range 2: 30W, 60V, 0.5A
Range 1: 28W, 35V, 0.8A
Range 2: 30W, 60V, 0.5A
  GPIB,
RS-232
W = 213
H = 133
D = 348
  E3648A 100W Range 1: 40W, 8V, 5A
Range 2: 50W, 20V, 2.5A
Range 1:  40W, 8V, 5A
Range 2: 50W, 20V, 2.5A
  GPIB,
RS-232
W = 213
H = 133
D = 348
  E3649A 98W Range 1: 49W, 35V, 1.4A
Range 2: 48W, 60V, 0.8A
Range 1: 49W, 35V, 1.4A
Range 2: 48W, 60V, 0.8A
  GPIB,
RS-232
W = 213
H = 133
D = 348
  U8001A 90W 30V, 3A     No interface W=212.3mm
H=88.1mm
D=394.3mm
  U8002A 150W 30V, 5A     No interface W=212.3mm
H=88.1mm
D=394.3mm
  U8031A 375W 30V, 6A 30V, 6A 5V, 3A No interface W = 212
H = 179
D = 379
  U8032A 375W 60V, 3A 60V, 3A 5V, 3A No interface W = 212
H = 179
D = 379

Compare All Bench DC Power Supplies (25)

Find a 0-50W DC Power Supply

  • E36102B DC Power Supply, 6V, 5A, 30W E36102B DC Power Supply, 6V, 5A, 30W (1) 

    E36102B DC Power Supply, 6V, 5A, 30W

    • Keysight E36102B basic bench power supplies feature a compact size (2U, ¼-rack) and specifications ranging 30W, 6V, 5A

  • E36103B DC Power Supply, 20V, 2A, 40W E36103B DC Power Supply, 20V, 2A, 40W (1) 

    E36103B DC Power Supply, 20V, 2A, 40W

    • Keysight E36103B basic bench power supplies feature a compact size (2U, ¼-rack) and specifications ranging 40W, 20V, 2A

  • E36104B DC Power Supply, 35V, 1A, 35W E36104B DC Power Supply, 35V, 1A, 35W (1) 

    E36104B DC Power Supply, 35V, 1A, 35W

    • Keysight E36104B basic bench power supplies feature a compact size (2U, ¼-rack) and specifications ranging 35W, 35V, 1A

  • E36105B DC Power Supply, 60V, 0.6A, 36W E36105B DC Power Supply, 60V, 0.6A, 36W (1) 

    E36105B DC Power Supply, 60V, 0.6A, 36W

    • Keysight E36105B basic bench power supplies feature a compact size (2U, ¼-rack) and specifications ranging 36W, 60V, 0.6A

  • E36106B DC Power Supply, 100V, 0.4A, 40W E36106B DC Power Supply, 100V, 0.4A, 40W (1) 

    E36106B DC Power Supply, 100V, 0.4A, 40W

    • Keysight E36106B basic bench power supplies feature a compact size (2U, ¼-rack) and specifications ranging 40W, 100V, 0.4A

  • E3620A 50W Dual Output Power Supply, Two 25V, 1A E3620A 50W Dual Output Power Supply, Two 25V, 1A (1) 

    E3620A 50W Dual Output Power Supply, Two 25V, 1A

  • E3630A 35 W Triple Output, 6V, 2.5A & ±20V, 0.5A E3630A 35 W Triple Output, 6V, 2.5A & ±20V, 0.5A (1) 

    E3630A 35 W Triple Output, 6V, 2.5A & ±20V, 0.5A

  • E36311A 80W Triple Output Power Supply, 6V, 5A & ±25V, 1A E36311A 80W Triple Output Power Supply, 6V, 5A & ±25V, 1A (1) 

    E36311A 80W Triple Output Power Supply, 6V, 5A & ±25V, 1A

    • Output 1: 0 to 6 V, 0 to 5 A
    • Output 2: 0 to +25 V, 0 to 1 A
    • Output 3: 0 to -25 V, 0 to 1 A
    • USB

  • E36312A 80W Triple Output Power Supply, 6V, 5A & 2X 25V, 1A E36312A 80W Triple Output Power Supply, 6V, 5A & 2X 25V, 1A (1) 

    E36312A 80W Triple Output Power Supply, 6V, 5A & 2X 25V, 1A

    • Output 1: 0 to 6 V, 0 to 5 A
    • Output 2: 0 to 25 V, 0 to 1 A
    • Output 3: 0 to 25 V, 0 to 1 A
    • USB, LAN/LXI Core, Optional GPIB

  • E36313A 160W Triple Output Power Supply, 6V, 10A & 2X 25V, 2A E36313A 160W Triple Output Power Supply, 6V, 10A & 2X 25V, 2A (1) 

    E36313A 160W Triple Output Power Supply, 6V, 10A & 2X 25V, 2A

    • Output 1: 0 to 6 V, 0 to 10 A
    • Output 2: 0 to 25 V, 0 to 2 A
    • Output 3: 0 to 25 V, 0 to 2 A
    • USB, LAN/LXI Core, Optional GPIB