Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5700 and N8700 Series DC System Power Supplies, GPIB, Single Output

Save valuable rack space with the N5700/N8700 family of small, high-density power supplies

Now get up to 5200 W in a compact, 2U package with the NEW N8700 Series or up to 1560 W in a compact, 1U package with the N5700 Series. Both series offers solid performance and a variety of basic and enhanced capabilities.

  • Perform remote programming via GPIB, LAN and USB interfaces with the SCPI command set (drivers available)
  • Utilize analog control and monitoring of output voltage and current
  • Simplify cabling with built-in measurements
  • Streamline tasks with front panel control and advanced programmable features
  • Ensure DUT safety with built-in protection features such as OVP, UVL, and OT
  • Monitor and control via the web using the LAN interface
  • LXI Compliant

Compare All N5700/N8700 DC Power Supplies (46)

Find an N5700 or N8700 DC Power Supply

  • N8731A Power Supply, 8V, 400A, 3200W N8731A Power Supply, 8V, 400A, 3200W (1) 

    N8731A Power Supply, 8V, 400A, 3200W

    Keysight basic DC power supplies offer essential features for a tight budget. The Keysight N8731A is a 8V, 400A, 3200W, single output power supply in a small 2U package.

  • N8732A Power Supply, 10V, 330A, 3300W N8732A Power Supply, 10V, 330A, 3300W (1) 

    N8732A Power Supply, 10V, 330A, 3300W

    Keysight basic DC power supplies offer essential features for a tight budget. The Keysight N8732A is a 10V, 330A, 3300W, single output power supply in a small 2U package.

  • N8733A Power Supply, 15V, 220A, 3300W N8733A Power Supply, 15V, 220A, 3300W (1) 

    N8733A Power Supply, 15V, 220A, 3300W

    Keysight basic DC power supplies offer essential features for a tight budget. The Keysight N8733A is a 15V, 220A, 3300W, single output power supply in a small 2U package.

  • N8734A Power Supply, 20V, 165A, 3300W N8734A Power Supply, 20V, 165A, 3300W (1) 

    N8734A Power Supply, 20V, 165A, 3300W

    Keysight basic DC power supplies offer essential features for a tight budget. The Keysight N8734A is a 20V, 165A, 3300W, single output power supply in a small 2U package.

  • N8735A Power Supply, 30V, 110A, 3300W N8735A Power Supply, 30V, 110A, 3300W (1) 

    N8735A Power Supply, 30V, 110A, 3300W

    Keysight basic DC power supplies offer essential features for a tight budget. The Keysight N8735A is a 30V, 110A, 3300W, single output power supply in a small 2U package.

  • N8736A Power Supply, 40V, 85A, 3400W N8736A Power Supply, 40V, 85A, 3400W (1) 

    N8736A Power Supply, 40V, 85A, 3400W

  • N8737A Power Supply, 60V, 55A, 3300W N8737A Power Supply, 60V, 55A, 3300W (1) 

    N8737A Power Supply, 60V, 55A, 3300W

  • N8738A Power Supply, 80V, 42A, 3360W N8738A Power Supply, 80V, 42A, 3360W (1) 

    N8738A Power Supply, 80V, 42A, 3360W

  • N8739A Power Supply, 100V, 33A, 3300W N8739A Power Supply, 100V, 33A, 3300W (1) 

    N8739A Power Supply, 100V, 33A, 3300W

  • N8740A Power Supply, 150V, 22A, 3300W N8740A Power Supply, 150V, 22A, 3300W (1) 

    N8740A Power Supply, 150V, 22A, 3300W

Related Industries & Technologies