Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

35W, DC Bench Power Supply, Triple Output

Three versatile outputs for benchtop applications

 

This affordable triple-output supply offers stable and reliable power plus essential features for manual testing.

  • Conserve rack space with triple outputs in a compact enclosure
  • Monitor output with overload indicator and front panel meters
  • Use auto-tracking control of both 20V outputs when testing circuits that require balanced voltages

Find the right product type for your needs:

 

  • Read & Learn - find datasheets, downloads, manuals & more - select the "Technical Support" tab

Find the right E3600 power supply

35W, DC Bench Power Supply, Triple Output
Model Max Power Output
Range 1
Output
Range 2
Output
Range 3
Interface Dimensions
(mm)
  E3630A 35W 10W, 20V, 0.5A 10W, -20V, 0.5A 15W, 6V, 2.5A None W=212
H=88
D=318

DC power needs to be steady as a rock…like a rock for 15 years. Find out how.

  • E3630A 35 W Triple Output, 6V, 2.5A & ±20V, 0.5A E3630A 35 W Triple Output, 6V, 2.5A & ±20V, 0.5A 

    E3630A 35 W Triple Output, 6V, 2.5A & ±20V, 0.5A