Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

6600W, DC System Power Supplies, GPIB, Single Output

Dependable solutions that deliver high power with low noise

These highly accurate supplies offer excellent reliability and performance for demanding, high-power applications in manufacturing test and long-term burn-in.

  • Perform remote programming using the GPIB interface and SCPI command set
  • Ensure accurate results via precise voltage and current programming with low ripple
  • Control up to 16 supplies through one GPIB address via serial link system
  • Use built-in measurement system to provide DMM-quality voltage and current readings
  • Protect DUTs quickly and automatically with overvoltage and overcurrent features
  • Use fast-response analog control of output voltage and current to address challenging environments

Find the right product type for your needs:

  • Read & Learn - find datasheets, downloads, manuals & more - select the "Technical Support" tab
6600W, DC System Power Supplies, GPIB, Single Output
ModelVoltageCurrentMax PowerDimensions
(mm)
  6690A15V440A6600WW=426
H=222
D=675
  6691A30V220A6600WW=426
H=222
D=675
  6692A60V110A6600WW=426
H=222
D=675
  • 6690A 6600-Watt System Power Supply, 15V, 440A 6690A 6600-Watt System Power Supply, 15V, 440A 

    6690A 6600-Watt System Power Supply, 15V, 440A

    Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 6600 W, GPIB 6690A-6692A provide low output ripple and noise; analog control of output voltage and current...

  • 6691A 6600-Watt System Power Supply, 30V, 220A 6691A 6600-Watt System Power Supply, 30V, 220A 

    6691A 6600-Watt System Power Supply, 30V, 220A

    Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 6600 W, GPIB 6690A-6692A provide low output ripple and noise; analog control of output voltage and current...

  • 6692A 6600-Watt System Power Supply, 60V, 110A 6692A 6600-Watt System Power Supply, 60V, 110A 

    6692A 6600-Watt System Power Supply, 60V, 110A

    Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 6600 W, GPIB 6690A-6692A provide low output ripple and noise; analog control of output voltage and current...