Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Discontinued - 2000W, DC System Power Supplies, no Interface, Single Output

Product support information for your discontinued and obsolete 2000 W DC Power Supplies 

This broad range of reliable, single-output supplies delivers a rare combination of high power and low noise.

  • Utilize front panel keypad plus analog programming to enable versatile control of voltage and current
  • Ensure accurate results via clean output with low ripple and noise
  • Achieve greater output flexibility through parallel or series connection of multiple units
  • Perform quick configuration changes with five store and recall operating states
  • Protect DUTs quickly and automatically with overvoltage and overcurrent features

Find the right product type for your needs:

 

  • Read & Learn - find datasheets, downloads, manuals & more - select the "Technical Support" tab
2000W, DC System Power Supplies, no Interface, Single Output
Model Voltage Current Max Power Dimensions
(mm)
  6571A 8V 220A 1760W W=426
H=133
D=640
  6571A-J04* 10V 200A 2000W W=426
H=133
D=640
  6571A-J03* 14V 150A 2100W W=426
H=133
D=640
  6571A-J17* 15V 120A 1900W W=426
H=133
D=640
  6572A 20V 100A 2000W W=426
H=133
D=640
  6573A 35V 60A 2100W W=426
H=133
D=640
  6573A-J03* 37.5V 45A 1687W W=426
H=133
D=640
  6573A-J08* 40V 50A 2000W W=426
H=133
D=640
  6574A-J07* 50V 42A 2100W W=426
H=133
D=640
  6574A-J03* 56V 38A 2128W W=426
H=133
D=640
  6574A 60V 35A 2100W W=426
H=133
D=640
  6575A-J08* 100V 22A 2200W W=426
H=133
D=640
  6575A-J09* 110V 20A 2200W W=426
H=133
D=640
  6575A 120V 18A 2160W W=426
H=133
D=640
  6575A-J06* 135V 16A 2160W W=426
H=133
D=640
  6575A-J11* 150V 15A 2250W W=426
H=133
D=640
  6575A-J04* 160V 13A 2080W W=426
H=133
D=640
  6575A-J07* 200V 11A 2110W W=426
H=133
D=640

* This item has special order options.

  • 6571A 2000 Watt Power Supply, 8V, 220A [Arrêté] 6571A 2000 Watt Power Supply, 8V, 220A [Arrêté] 

    6571A 2000 Watt Power Supply, 8V, 220A [Arrêté]

    Keysight high performance DC power supplies offer speed and accuracy for test optimization.

  • 6571A-J03 Special Order Power Supply, 14V, 150A [Arrêté] 6571A-J03 Special Order Power Supply, 14V, 150A [Arrêté] 

    6571A-J03 Special Order Power Supply, 14V, 150A [Arrêté]

    Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 2000W 6571A-6575A provide front panel and analog control of output voltage and current...

  • 6571A-J04 Special Order Power Supply, 10V, 200A [Arrêté] 6571A-J04 Special Order Power Supply, 10V, 200A [Arrêté] 

    6571A-J04 Special Order Power Supply, 10V, 200A [Arrêté]

    Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 2000W 6571A-6575A provide front panel and analog control of output voltage and current; fast, low-noise outputs...

  • 6571A-J17 Special Order Power Supply, 15V, 120A [Arrêté] 6571A-J17 Special Order Power Supply, 15V, 120A [Arrêté] 

    6571A-J17 Special Order Power Supply, 15V, 120A [Arrêté]

    Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 2000W 6571A-6575A provide front panel and analog control of output voltage and current; fast, low-noise outputs...

  • 6572A 2000 Watt Power Supply, 20V, 100A [Arrêté] 6572A 2000 Watt Power Supply, 20V, 100A [Arrêté] 

    6572A 2000 Watt Power Supply, 20V, 100A [Arrêté]

    Keysight high performance DC power supplies offer speed and accuracy for test optimization.

  • 6573A 2000 Watt Power Supply, 35V, 60A [Arrêté] 6573A 2000 Watt Power Supply, 35V, 60A [Arrêté] 

    6573A 2000 Watt Power Supply, 35V, 60A [Arrêté]

    Keysight high performance DC power supplies offer speed and accuracy for test optimization

  • 6573A-J03 Special Order Power Supply, 37.5V, 45A [Arrêté] 6573A-J03 Special Order Power Supply, 37.5V, 45A [Arrêté] 

    6573A-J03 Special Order Power Supply, 37.5V, 45A [Arrêté]

    Keysight high performance DC power supplies offer speed and accuracy for test optimization.

  • 6573A-J08 Special Order Power Supply, 40V, 50A [Arrêté] 6573A-J08 Special Order Power Supply, 40V, 50A [Arrêté] 

    6573A-J08 Special Order Power Supply, 40V, 50A [Arrêté]

    Keysight high performance DC power supplies offer speed and accuracy for test optimization.

  • 6574A 2000 Watt Power Supply, 60V, 35A [Arrêté] 6574A 2000 Watt Power Supply, 60V, 35A [Arrêté] 

    6574A 2000 Watt Power Supply, 60V, 35A [Arrêté]

    Keysight high performance DC power supplies offer speed and accuracy for test optimization.

  • 6574A-J03 Special Order Power Supply, 56V, 38A [Arrêté] 6574A-J03 Special Order Power Supply, 56V, 38A [Arrêté] 

    6574A-J03 Special Order Power Supply, 56V, 38A [Arrêté]

    Keysight high performance DC power supplies offer speed and accuracy for test optimization.

  • 6574A-J07 Special Order Power Supply, 50V, 42A [Arrêté] 6574A-J07 Special Order Power Supply, 50V, 42A [Arrêté] 

    6574A-J07 Special Order Power Supply, 50V, 42A [Arrêté]

    Keysight high performance DC power supplies offer speed and accuracy for test optimization.

  • 6575A 2000 Watt Power Supply, 120V, 18A [Arrêté] 6575A 2000 Watt Power Supply, 120V, 18A [Arrêté] 

    6575A 2000 Watt Power Supply, 120V, 18A [Arrêté]

    Keysight high performance DC power supplies offer speed and accuracy for test optimization.

  • 6575A-J04 Special Order Power Supply, 160V, 13A [Arrêté] 6575A-J04 Special Order Power Supply, 160V, 13A [Arrêté] 

    6575A-J04 Special Order Power Supply, 160V, 13A [Arrêté]

    Keysight high performance DC power supplies offer speed and accuracy for test optimization.

  • 6575A-J06 Special Order Power Supply, 135V, 16A [Arrêté] 6575A-J06 Special Order Power Supply, 135V, 16A [Arrêté] 

    6575A-J06 Special Order Power Supply, 135V, 16A [Arrêté]

    Keysight high performance DC power supplies offer speed and accuracy for test optimization.

  • 6575A-J07 Special Order Power Supply, 200V, 11A [Arrêté] 6575A-J07 Special Order Power Supply, 200V, 11A [Arrêté] 

    6575A-J07 Special Order Power Supply, 200V, 11A [Arrêté]

    Keysight high perforance DC power supplies offer speed and accuracy for test optimization.

  • 6575A-J08 Special Order Power Supply, 100V, 22A [Arrêté] 6575A-J08 Special Order Power Supply, 100V, 22A [Arrêté] 

    6575A-J08 Special Order Power Supply, 100V, 22A [Arrêté]

    Keysight high performance DC power supplies offer speed and accuracy for test optimization.

  • 6575A-J09 Special Order Power Supply, 110V, 20A [Arrêté] 6575A-J09 Special Order Power Supply, 110V, 20A [Arrêté] 

    6575A-J09 Special Order Power Supply, 110V, 20A [Arrêté]

    Keysight high performance DC power supplies offer speed and accuracy for test optimization.

  • 6575A-J11 Special Order Power Supply, 150V, 15A [Arrêté] 6575A-J11 Special Order Power Supply, 150V, 15A [Arrêté] 

    6575A-J11 Special Order Power Supply, 150V, 15A [Arrêté]

    Keysight high performance DC power supplies offer speed and accuracy for test optimization.