Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued - 500W, DC System Power Supplies, no Interface, Single Output

Product support information for your discontinued and obsolete 500 W DC Power Supplies

These reliable and versatile single-output solutions streamline common tasks and accelerate test throughput with fast up- and downprogramming.

  • Utilize front panel and analog control of output voltage and current
  • Reduce test time in system applications via fast up- and downprogramming
  • Perform extremely accurate measurements with very low ripple and noise
  • Achieve greater output flexibility with parallel or series connection of multiple units
  • Ensure DUT safety with overvoltage and overcurrent protection and remote sensing

Find the right product type for your needs:

 

  • Read & Learn - find datasheets, downloads, manuals & more - select "the Technical Support" tab
500W, DC System Power Supplies, no Interface, Single Output
Model Voltage Current Max Power Dimensions
(mm)
  6551A-J03* 6V 60A 360W W=426
H=133
D=498
  6551A 8V 50A 400W W=426
H=133
D=498
  6551A-J01* 10V 50A 500W W=426
H=133
D=498
  6552A 20V 25A 500W W=426
H=133
D=498
  6553A-J17* 30V 17A 525W W=426
H=133
D=498
  6553A 35V 15A 525W W=426
H=133
D=498
  6553A-J04* 40V 12.5A 500W W=426
H=133
D=498
  6554A-J05* 50V 10A 500W W=426
H=133
D=498
  6554A 60V 9A 540W W=426
H=133
D=498
  6554A-J04* 70V 7.5A 525W W=426
H=133
D=498
  6554A-J12* 80V 6A 480W W=426
H=133
D=498
  6555A 120V 4A 480W W=426
H=133
D=498
  6555A-J10* 156V 3A 468W W=426
H=133
D=498

* This item has special order options.

  • 6551A 500 Watt DC System Power Supply, 8V, 50A [Discontinued] 6551A 500 Watt DC System Power Supply, 8V, 50A [Discontinued] 

    6551A 500 Watt DC System Power Supply, 8V, 50A [Discontinued]

    Keysight application specific DC power supplies offer tailored solutions for specific needs.

  • 6551A-J01 Special Order Power Supply 10V, 50A [Discontinued] 6551A-J01 Special Order Power Supply 10V, 50A [Discontinued] 

    6551A-J01 Special Order Power Supply 10V, 50A [Discontinued]

    Keysight application specific DC power supplies offer tailored solutions for specific needs.

  • 6551A-J03 Special Order Power Supply, 6V, 60A [Discontinued] 6551A-J03 Special Order Power Supply, 6V, 60A [Discontinued] 

    6551A-J03 Special Order Power Supply, 6V, 60A [Discontinued]

    Keysight application specific DC power supplies offer tailored solutions for specific needs.

  • 6552A 500 Watt DC System Power Supply, 20V, 25A [Discontinued] 6552A 500 Watt DC System Power Supply, 20V, 25A [Discontinued] 

    6552A 500 Watt DC System Power Supply, 20V, 25A [Discontinued]

    Keysight application specific DC power supplies offer tailored solutions for specific needs.

  • 6553A 500 Watt DC System Power Supply, 35V, 15A [Discontinued] 6553A 500 Watt DC System Power Supply, 35V, 15A [Discontinued] 

    6553A 500 Watt DC System Power Supply, 35V, 15A [Discontinued]

    Keysight application specific DC power supplies offer tailored solutions for specific needs

  • 6553A-J04 Special Order Power Supply 40V, 12.5A [Discontinued] 6553A-J04 Special Order Power Supply 40V, 12.5A [Discontinued] 

    6553A-J04 Special Order Power Supply 40V, 12.5A [Discontinued]

    Keysight application specific DC power supplies offer tailored solutions for specific needs.

  • 6553A-J17 Special Order Power Supply, 30V, 17.5A [Discontinued] 6553A-J17 Special Order Power Supply, 30V, 17.5A [Discontinued] 

    6553A-J17 Special Order Power Supply, 30V, 17.5A [Discontinued]

    Keysight application specific DC power supplies offer tailored solutions for specific needs.

  • 6554A 500 Watt DC System Power Supply, 60V, 9A [Discontinued] 6554A 500 Watt DC System Power Supply, 60V, 9A [Discontinued] 

    6554A 500 Watt DC System Power Supply, 60V, 9A [Discontinued]

    Keysight application specific DC power supplies offer tailored solutions for specific needs.

  • 6554A-J04 Special Order Power Supply 70V, 7.5A [Discontinued] 6554A-J04 Special Order Power Supply 70V, 7.5A [Discontinued] 

    6554A-J04 Special Order Power Supply 70V, 7.5A [Discontinued]

    Keysight application specific DC power supplies offer tailored solutions for specific needs.

  • 6554A-J05 Special Order Power Supply, 50V, 10A [Discontinued] 6554A-J05 Special Order Power Supply, 50V, 10A [Discontinued] 

    6554A-J05 Special Order Power Supply, 50V, 10A [Discontinued]

    Keysight application specific DC power supplies offer tailored solutions for specific needs.

  • 6554A-J12 Special Order Power Supply 80V, 6A [Discontinued] 6554A-J12 Special Order Power Supply 80V, 6A [Discontinued] 

    6554A-J12 Special Order Power Supply 80V, 6A [Discontinued]

    Keysight application specific DC power supplies offer tailored solutions for specific needs.

  • 6555A 500 Watt DC System Power Supply, 120V, 4A [Discontinued] 6555A 500 Watt DC System Power Supply, 120V, 4A [Discontinued] 

    6555A 500 Watt DC System Power Supply, 120V, 4A [Discontinued]

    Keysight application specific DC power supplies offer tailored solutions for specific needs.

  • 6555A-J10 Special Order Power Supply 156V, 3A [Discontinued] 6555A-J10 Special Order Power Supply 156V, 3A [Discontinued] 

    6555A-J10 Special Order Power Supply 156V, 3A [Discontinued]

    Keysight application specific DC power supplies offer tailored solutions for specific needs.