Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued - 200W, DC System Power Supplies, no Interface, Single Output

Product support information for your discontinued and obsolete 200W DC Power Supplies

This group of dependable, single output supplies offers the right mix of performance and functionality for general purpose applications on the bench or in analog-controlled systems.

  • Utilize front panel and analog control of output voltage and current
  • Reduce test time in system applications via fast up- and downprogramming
  • Enhance results with very low ripple and noise
  • Achieve greater output flexibility with parallel or series connection of multiple units
  • Ensure DUT safety with overvoltage and overcurrent protection and remote sensing

Find the right product type for your needs:

 

  • Read & Learn - find datasheets, downloads, manuals & more - select the "Technical Support" tab
200W, DC System Power Supplies, no Interface, Single Output
Model Voltage Current Max Power Dimensions
(mm)
  6541A 8V 20A 160W W=426
D=88
H=439
  6541A-J04* 13V 15.3A 199W W=426
D=88
H=439
  6542A 20V 10A 200W W=426
D=88
H=439
  6543A 35V 6A 210W W=426
D=88
H=439
  6544A 60V 3.5A 210W W=426
D=88
H=439
  6544A-J09* 70V 3A 210W W=426
D=88
H=439
  6545A 120V 1.5A 180W W=426
D=88
H=439
  6545A-J05* 150V 1.2A 180W W=426
D=88
H=439

* This item has special order options.

  • 6541A 200 Watt Power Supply, 8V, 20A [Discontinued] 6541A 200 Watt Power Supply, 8V, 20A [Discontinued] 

    6541A 200 Watt Power Supply, 8V, 20A [Discontinued]

    Keysight high performance DC power supplies offer speed and accuracy for test optimization.

  • 6541A-J04 Special Order Power Supply, 13V, 15.3A [Discontinued] 6541A-J04 Special Order Power Supply, 13V, 15.3A [Discontinued] 

    6541A-J04 Special Order Power Supply, 13V, 15.3A [Discontinued]

    Keysight high performance DC power supplies offer speed and accuracy for test optimization.

  • 6542A 200 Watt Power Supply, 20V, 10A [Discontinued] 6542A 200 Watt Power Supply, 20V, 10A [Discontinued] 

    6542A 200 Watt Power Supply, 20V, 10A [Discontinued]

    Keysight high performance DC power supplies.

  • 6543A 200 Watt Power Supply, 35V, 6A [Discontinued] 6543A 200 Watt Power Supply, 35V, 6A [Discontinued] 

    6543A 200 Watt Power Supply, 35V, 6A [Discontinued]

    Keysight high performance DC power supplies offer speed and accuracy for test optimization.

  • 6544A 200 Watt Power Supply, 60V, 3.5A [Discontinued] 6544A 200 Watt Power Supply, 60V, 3.5A [Discontinued] 

    6544A 200 Watt Power Supply, 60V, 3.5A [Discontinued]

    Keysight high performance DC power supplies offer speed and accuracy for test optimization.

  • 6544A-J09 Special Order Power Supply, 70V, 3A [Discontinued] 6544A-J09 Special Order Power Supply, 70V, 3A [Discontinued] 

    6544A-J09 Special Order Power Supply, 70V, 3A [Discontinued]

    Keysight high performance DC power supplies offer speed and accuracy for test optimization.

  • 6545A 200 Watt Power Supply, 120V, 1.5A [Discontinued] 6545A 200 Watt Power Supply, 120V, 1.5A [Discontinued] 

    6545A 200 Watt Power Supply, 120V, 1.5A [Discontinued]

  • 6545A-J05 Special Order Power Supply, 150V, 1.2A [Discontinued] 6545A-J05 Special Order Power Supply, 150V, 1.2A [Discontinued] 

    6545A-J05 Special Order Power Supply, 150V, 1.2A [Discontinued]

    Keysight high performance DC power supplies offer speed and accuracy for test optimization.