Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

1200W, DC System Power Supplies, GPIB, Single Output

Efficient solutions for large, demanding test systems

With autoranging capabilities, these single-output supplies can do the work of multiple units, saving rack space and reducing system complexity.

  • Use autoranging outputs to provide maximum power at a variety of operating points
  • Perform remote programming using GPIB interface with SCPI command set (drivers available)
  • Utilize analog control of output voltage and current
  • Control up to 16 supplies through one GPIB address via serial link feature
  • Achieve greater output flexibility with parallel and series connections of multiple supplies
  • Simplify cabling with built-in measurements
  • Streamline tasks with front panel control and advanced programmable features
  • Ensure DUT safety with protection features

Find the right product type for your needs:

  • Read & Learn - find datasheets, downloads, manuals & more - select the "Technical Support " tab
1200W, DC System Power Supplies, GPIB, Single Output
ModelVoltageCurrentMax PowerDimensions
(mm)
  6031A20V120A1064WW=426
H=128
D=427
  6032A60V50A1200WW=426
H=128
D=427
  6030A200V17A1200WW=426
H=128
D=427
  6035A500V5A1050WW=426
H=128
D=427

Refine the List

By Type of Content

1-9 of 9

Sort:
Basic Instruments Flyer: May - July 2019
This Basic Instruments flyer includes a promotion for a free scope probe.

Brochure 2019-04-17

PDF PDF 7.74 MB
10 Practical Tips to Help Your Power Testing and Analysis - Application Note
Learn ten simple ways to improve your testing capabilities with your power supplies and electronic loads.

Application Note 2017-12-05

603x Series Single-Output, Autoranging 200 & 1000 W GPIB Power Supplies Data Sheet
This data sheet contains specifications, general characteristics, and other related information for the Keysight 6030A, 6031A, 6032A, 6033A, 6035A, and 6038A GPIB power supplies.

Data Sheet 2012-07-30

PDF PDF 206 KB
Battery Testing (AN 372-2)
This Application Note shows how an electronic load can be used to discharge batteries of various chemistries to determine actual capacity, capacity retention and impedance.

Application Note 2002-02-22

DC Power Supplies for Base Station Testing
This Product Note provides information on how to maximize the utility of the dc power supplies that are in your base station test systems.

Application Note 2001-07-16

DC Power Supplies for Basestation Manufacturing
This 2-page flyer contains an overview of how Keysight power supplies can be used in Basestation manufacturing.

Promotional Materials 2001-07-16

PDF PDF 3.14 MB
6030A/6031A/6032A/6035A Service Manual

Service Manual 2000-09-01

PDF PDF 3 MB
6030A/6031A/6032A/6033A/6035A/6038A Operating Manual

User Manual 2000-02-01

PDF PDF 1.35 MB
10 Hints for Using Your Power Supply to Decrease Test Time - Application Note
Learn how to get the most from your power products by reading this 12-page booklet. When you're trying to boost throughput in time-critical production test systems, a small change in the way you operate or program a supply can have a surprising impact on test speeds. Specifically, the booklet...

Application Note 1999-10-12