Können wir Ihnen behilflich sein?
N5700 Series ATE System Power Supplies
Programmable power supplies up to 1500 W DC power supply in 1U
Sie haben bereits dieses Produkt? Technischen Support anzeigen
Highlights
Compact and Affordable System DC Power Supplies Up to 1500 W
The Keysight N5700 Series delivers low noise power in a compact 1U package. Airflow moves front to back, so no additional space is required above or below the power supply in your automated test equipment (ATE) rack. Select output voltages from 6 to 600 V. For low current applications, the 750 W models provide 1.3 to 100 A. For higher current needs the 1500 W models provide twice as much current.
- Small high-density 1U package
- Low noise output as low as 8 mVrms
- Extensive device protection: overcurrent, overvoltage, and under-voltage
- Simple front panel operation — separate voltage and current knob
- Modern I/O: USB, LAN (LXI-Core), and GPIB
- Front to back airflow simplifies rack mounting
- Power supply overtemperature protection
- Connect up to 4 units in parallel for higher current
- Universal AC input: 85 to 265 Vac
PathWave BenchVue Power Supply Software
Provides easy control of your power supplies to set parameters and visualize I/V data on a trend chart.
- Track and record your power supply output to understand the impact of the power draw for specific events.
- Connect and control your power supplies through the cloud.
- Export data to popular tools, such as MATLAB, Microsoft Excel, or Word for further analysis.
- Create automated test sequences quickly with minimal instrument knowledge.
- Receive KeysightCare software support subscription and license with each new instrument purchase.
Simple to Integrate, Easy to Operate
Quickly integrate the N5700 Series into any system requiring 750W to 1500W DC power. Its true 1U high design allows mounting of instruments directly above and below this power supply. Universal AC input eliminates switches and changing fuses. Automation is straight forward with modern I/O or with analog programming. Confirm the proper operation with a quick glance at the bright front panel which indicates operating status.
Key Specifications
Number of Outputs
1
Total Power
750 or 1500 W
Rack Units
1
Ripple and Noise
8 mVrms
Connectivity
LAN, USB, GPIB
Want to see more specifications?
Find the Model that's Right for You
Extend the Capabilities
Featured Resources
Want help or have questions?