Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

500W, DC System Power Supplies, GPIB, Single Output

Fast and flexible power for automated testing

Increase test throughput with the fast up-and downprogramming times provided by these reliable supplies.

  • Increase test throughput with fast, low-noise outputs
  • Perform remote programming using GPIB interface with SCPI command set (drivers available)
  • Utilize analog control of output voltage and current
  • Control up to 16 supplies through one GPIB address via serial link feature
  • Achieve greater output flexibility through parallel and series connections of multiple supplies
  • Simplify cabling with built-in measurements
  • Streamline tasks with front panel control and advanced programmable features
  • Ensure DUT safety with protection features

Find the right product type for your needs

  • Read & Learn - find datasheets, downloads, manuals & more - select the "Technical Support" tab
500W, DC System Power Supplies, GPIB, Single Output
ModelMax VoltageMax CurrentMax PowerDimensions
(mm)
  6651A-J03*6V60A360WW=425
H=133
D=498
  6651A8V50A400WW=425
H=133
D=498
  6651A-J01*10V50A500WW=425
H=133
D=498
  6651A-J09*17V / 20V30A / 15A510WW=425
H=133
D=498
  6652A20V25A500WW=425
H=133
D=498
  6652A-J03*27V18.5A500WW=425
H=133
D=498
  6653A-J17*30V17.5A525WW=425
H=133
D=498
  6653A35V15A525WW=425
H=133
D=498
  6653A-J04*40V12.5V500WW=425
H=133
D=498
  6654A-J05*50V10A500WW=425
H=133
D=498
  6654A60V9A540WW=425
H=133
D=498
  6654A-J04*70V7.5A525WW=425
H=133
D=498
  6654A-J12*80V6A480WW=425
H=133
D=498
  6655A120V4A480WW=425
H=133
D=498
  6655A-J05*150V3.2A480WW=425
H=133
D=498
  6655A-J10*156V3A468WW=425
H=133
D=498

*This item has special order options.

  • 6651A DC Power Supply, 0-8V, 0-50A, 400W 6651A DC Power Supply, 0-8V, 0-50A, 400W 

    6651A DC Power Supply, 0-8V, 0-50A, 400W

    • DC output: 0-8 V, 0-50A, 400W
    • Very low noise, including fan speed control
    • Programmable voltage and current with accurate built-in measurements
    • Advanced features to protect your DUT
    • GPIB interface

  • 6651A-J01 Special Order Power Supply, 10V, 50A 6651A-J01 Special Order Power Supply, 10V, 50A 

    6651A-J01 Special Order Power Supply, 10V, 50A

  • 6651A-J03 Special Order Power Supply, 6V, 60A 6651A-J03 Special Order Power Supply, 6V, 60A 

    6651A-J03 Special Order Power Supply, 6V, 60A

  • 6651A-J09 Special Order Power Supply, 17V, 30A and 20V, 15A 6651A-J09 Special Order Power Supply, 17V, 30A and 20V, 15A 

    6651A-J09 Special Order Power Supply, 17V, 30A and 20V, 15A

  • 6652A 500 Watt System Power Supply, 20V, 25A 6652A 500 Watt System Power Supply, 20V, 25A 

    6652A 500 Watt System Power Supply, 20V, 25A

  • 6652A-J03 Special Order Power Supply, 27V, 18.5A 6652A-J03 Special Order Power Supply, 27V, 18.5A 

    6652A-J03 Special Order Power Supply, 27V, 18.5A

  • 6653A 500 Watt System Power Supply, 35V, 15A 6653A 500 Watt System Power Supply, 35V, 15A 

    6653A 500 Watt System Power Supply, 35V, 15A

  • 6653A-J04 Special Order Power Supply, 40V, 12.5A 6653A-J04 Special Order Power Supply, 40V, 12.5A 

    6653A-J04 Special Order Power Supply, 40V, 12.5A

  • 6653A-J17 Special Order Power Supply, 30V, 17.5A 6653A-J17 Special Order Power Supply, 30V, 17.5A 

    6653A-J17 Special Order Power Supply, 30V, 17.5A

  • 6654A 500 Watt System Power Supply, 60V, 9A 6654A 500 Watt System Power Supply, 60V, 9A 

    6654A 500 Watt System Power Supply, 60V, 9A

  • 6654A-J04 Special Order Power Supply, 70V, 7.5A 6654A-J04 Special Order Power Supply, 70V, 7.5A 

    6654A-J04 Special Order Power Supply, 70V, 7.5A

  • 6654A-J05 Special Order Power Supply, 50V, 10A 6654A-J05 Special Order Power Supply, 50V, 10A 

    6654A-J05 Special Order Power Supply, 50V, 10A

  • 6654A-J12 Special Order Power Supply 80V, 6A 6654A-J12 Special Order Power Supply 80V, 6A 

    6654A-J12 Special Order Power Supply 80V, 6A

  • 6655A DC Power Supply, 0-120 V, 0-4 A, 480 W, GPIB 6655A DC Power Supply, 0-120 V, 0-4 A, 480 W, GPIB 

    6655A DC Power Supply, 0-120 V, 0-4 A, 480 W, GPIB

  • 6655A-J05 Special Order Power Supply, 150V, 3.2A 6655A-J05 Special Order Power Supply, 150V, 3.2A 

    6655A-J05 Special Order Power Supply, 150V, 3.2A

  • 6655A-J10 Special Order Power Supply, 156V, 3A 6655A-J10 Special Order Power Supply, 156V, 3A 

    6655A-J10 Special Order Power Supply, 156V, 3A