이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

240W, DC System Power Supplies, GPIB, Single Output

Half-rack autoranging supply reduces system complexity

This compact single-output supply utilizes autoranging capabilities to do the work of multiple units, saving rack space and reducing system complexity.

  • Use autoranging outputs to provide maximum power at a variety of operating points
  • Perform remote programming using GPIB interface with SCPI command set (drivers available)
  • Utilize analog control of output voltage and current
  • Control up to 16 supplies through one GPIB address via serial link feature
  • Achieve greater output flexibility through parallel and series connections of multiple supplies
  • Simplify cabling with built-in measurements
  • Streamline tasks with front panel control and advanced programmable features
  • Ensure DUT safety with protection features

Find the right product type for your needs:

Read & Learn - find datasheets, downloads, manuals & more - select the "Technical Support" tab

240W 60V 10A, DC System Power Supplies, GPIB, Single Output
ModelMax VoltageMax CurrentMax PowerDimensions
(mm)
  6033A20V30A242WW=209
H=177
D=422
  6038A60V10A240WW=209
H=177
D-422

관련 제품 및 솔루션