Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

200W, DC System Power Supplies, GPIB, Single Output

Versatile programmable supplies designed to maximize test throughput

During design verification or on the production line, these fully programmable supplies help you reduce test time through a variety of automated capabilities.

  • Increase test throughput with fast, low-noise outputs
  • Perform remote programming using GPIB or RS-232 interface with SCPI command set (drivers available)
  • Utilize analog control of output voltage and current
  • Control up to 16 supplies through one GPIB address via serial link feature
  • Achieve greater output flexibility through parallel and series connections of multiple supplies
  • Simplify cabling with built-in measurements
  • Streamline tasks with front panel control and advanced programmable features
  • Ensure DUT safety with protection features

Find the right product type for your needs:

Read & Learn - find datasheets, downloads, manuals & more - select the "Technical Support" tab

200W, DC System Power Supplies, GPIB, Single Output
ModelVoltageCurrentMax PowerDimensions
(mm)
  6641A8V20A160WW=426
H=88
D=439
  6641A-J04*13V15.3A200WW=426
H=88
D=439
  6642A20V10A200WW=426
H=88
D=439
  6643A35V6A210WW=426
H=88
D=439
  6643A-J11*40V5A200WW=426
H=88
D=439
  6644A60V3.5A210WW=426
H=88
D=439
  6644A-J09*70V3A210WW=426
H=88
D=439
  6645A120V1.5A180WW=426
H=88
D=439
  6645A-J05*150V1.2A180WW=426
H=88
D=439
  6645A-J06*170V1A170WW=426
H=99
D=439

*This item has special order options.

  • 6641A DC Power Supply, 0-8 V, 0-20 A, 160 W, GPIB 6641A DC Power Supply, 0-8 V, 0-20 A, 160 W, GPIB 

    6641A DC Power Supply, 0-8 V, 0-20 A, 160 W, GPIB

    The Keysight 160W, GPIB, single output 6641A is a versatile programmable supply designed to maximize test throughput during design verification.

  • 6641A-J04 Special Order Power Supply, 13V, 15.3A 6641A-J04 Special Order Power Supply, 13V, 15.3A 

    6641A-J04 Special Order Power Supply, 13V, 15.3A

  • 6642A 200 Watt System Power Supply, 20V, 10A 6642A 200 Watt System Power Supply, 20V, 10A 

    6642A 200 Watt System Power Supply, 20V, 10A

  • 6643A DC Power Supply, 0-35 V, 0-6.0 A, 210 W, GPIB 6643A DC Power Supply, 0-35 V, 0-6.0 A, 210 W, GPIB 

    6643A DC Power Supply, 0-35 V, 0-6.0 A, 210 W, GPIB

    The Keysight 210W, GPIB, single output 6643A is a versatile programmable supply designed to maximize test throughput during design verification or on the production line.

  • 6643A-J11 Special Order Power Supply, 40V, 5A 6643A-J11 Special Order Power Supply, 40V, 5A 

    6643A-J11 Special Order Power Supply, 40V, 5A

  • 6644A 200 Watt System Power Supply, 60V, 3.5A 6644A 200 Watt System Power Supply, 60V, 3.5A 

    6644A 200 Watt System Power Supply, 60V, 3.5A

  • 6644A-J09 Special Order Power Supply, 70V, 3A 6644A-J09 Special Order Power Supply, 70V, 3A 

    6644A-J09 Special Order Power Supply, 70V, 3A

  • 6645A DC Power Supply, 0-120 V, 0-1.5 A, 180 W, GPIB 6645A DC Power Supply, 0-120 V, 0-1.5 A, 180 W, GPIB 

    6645A DC Power Supply, 0-120 V, 0-1.5 A, 180 W, GPIB

    The Keysight 180W, GPIB, single output 6645A is a versatile programmable supply designed to maximize test throughput during design verification or on the production line.

  • 6645A-J05 Special Order Power Supply, 150V, 1.2A 6645A-J05 Special Order Power Supply, 150V, 1.2A 

    6645A-J05 Special Order Power Supply, 150V, 1.2A

  • 6645A-J06 Special Order Power Supply, 170V, 1A 6645A-J06 Special Order Power Supply, 170V, 1A 

    6645A-J06 Special Order Power Supply, 170V, 1A