Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

150W, DC System Power Supplies, GPIB, Modular Outputs

Flexible modular power for automated testing

Meet changing requirements in ATE and production test with up to eight easily swappable modules per mainframe. The modular design conserves rack space and simplifies system cabling and assembly.

  • Modular system permits up to 8 outputs of 150W per output in 4U of rack space
  • Simplify reconfiguration, calibration, or repair with modules that remove from the front without disconnecting DUT wiring
  • GPIB interface with SCPI command set, drivers available
  • Serial link system enables control of multiple power supplies from one GPIB address
  • Simplify system cabling when isolation or reverse voltage is needed using optional built-in open/close/polarity reversal relays
  • Advanced hardware and software triggering system to allow synchronization to other events in your ATE system
  • Simplify cabling with built-in measurements
  • Streamline tasks with optional keyboard for manual control and advanced programmable features including automated sequencing of up to 20 output setting steps
  • Ensure DUT safety with protection features

Find the right product type for your needs:

Read & Learn - find datasheets, downloads, manuals & more - see the "Technical Support" tab

150W, DC System Power Supplies, GPIB, Modular Outputs
Model Name Description Dimensions
(mm)
  66000A Modular Power System Mainframe The 66000A is 4 U, 8 slot mainframe that accepts 1 to 8 modules below in any combination. Modules are ordered separately. W=425
H=192
D=678
  66001A Modular Power System Keyboard The 66001A is a detachable keyboard that provides manual control of the 66000 MPS.  It is suitable for program development and troubleshooting.  
  66002A Rack Mount Kit for 66001A The 66002A Rack Mount Kit allows the 66001A Keyboard to be installed in standard ATE rack.  
Mainframes and Accessories
Model Max Power Voltage Current Description
  66101-J03* 128W 5.7V 20A DC power module
  66101A 128W 8V 16A DC power module
  66101A-J05* 128W 12V 12A DC power module
  66102A 150W 20V 7.5A DC power module
  66102A-J05* 150W 15V 10A DC power module
  66103A-J12* 150W 24V 6A DC power module
  66103A-J09* 150W 28.5V 5.5A DC power module
  66103A 150W 35V 4.5A DC power module
  66103A-J01* 150W 37V 4.5A DC power module
  66103A-J02* 150W 40V 3.6A DC power module
  66104A-J09* 150W 55V 3A DC power module
  66104A 150W 60V 2.5A DC power module
  66105A 150W 120V 1.25A DC power module
  66105A-J01* 44W 35V 1.25A DC power module
  66106A 150W 200V 0.75A DC power module

*This item has special order options.