Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

80-100W, DC System Power Supplies, GPIB, Single Output

Versatile medium-power solutions for automated applications

Reduce development time with a combination of benchtop and system features offering versatile power solutions for demanding design and test requirements.

  • Perform rapid voltage changes via fast output programming with active downprogramming
  • Utilize GPIB and RS-232 interfaces with SCPI command set (drivers available)
  • Enhance signal integrity in test systems via low-noise outputs
  • Achieve greater output flexibility via parallel and series connections of multiple units
  • Simplify cabling with built-in measurements
  • Streamline tasks with front panel control and advanced programmable features
  • Ensure DUT safety with protection features

Find the right product type for your needs:

Read & Learn - find datasheets, downloads, manuals & more - see the "Technical Support" tab

80-100W, DC System Power Supplies, GPIB, Single Output
ModelMax PowerVoltageCurrentDimensions
(mm)
  6631B80W8V10AW=426
H=88
D=364
  6632B100W20V5AW=426
H=88
D=364
  6633B100W50V2AW=426
H=88
D=364
  6634B100W100V1AW=426
H=88
D=364

Accessories

  • 82350B PCI GPIB Interface Card Image 82350B PCI High-Performance GPIB Interface Card [Discontinued] 

    82350B PCI High-Performance GPIB Interface Card [Discontinued]

    The 82350B is a low-cost, high-performance IEEE-488 Interface for PCI-based PCs.

  • Agilent 14575A Product Photograph 14575A Multiplexing Remote Front Panel [Obsolete] 

    14575A Multiplexing Remote Front Panel [Obsolete]

    Keysight 14575A Multiplexing Remote Front Panel, designed for the 663xxA Series, controls and displays up to 6 remotely located dc source units. There is no replacement for this discontinued product.