Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

40-50W, DC System Power Supplies, GPIB, Single Output

Versatile low-power solutions for demanding applications

These compact, high performance supplies provide a one-box solution that includes extensive measurement capabilities and built-in GPIB and RS-232 interfaces.

  • Perform rapid voltage changes via fast output programming with active downprogramming
  • Utilize GPIB and RS-232 interfaces with SCPI command set (drivers available)
  • Enhance signal integrity in test systems via low-noise outputs
  • Achieve greater output flexibility through parallel and series connections of multiple units
  • Simplify cabling with built-in measurements
  • Streamline tasks with front panel control and advanced programmable features
  • Ensure DUT safety with protection features

Find the right product type for your needs:

  • Read & Learn - find datasheets, downloads, manuals & more - please select the "Technical Support" tab
40-50W, DC System Power Supplies, GPIB, Single Output
Model Max Power Voltage Current Dimensions
(mm)
  6611C 40W 8V 5A W=213
H=88
D=444
  6611C-J05* 40W 10V 5A W=213
H=88
D=444
  6612C 40W 20V 2A W=213
H=88
D=444
  6613C 50W 50V 1A W=213
H=88
D=444
  6614C 50W 100V 0.5A W=213
H=88
D=444

* This item has special order options.

Find a 0-50W DC Power Supply

1-9 of 9

Sort:
Basic Instruments Flyer - September - October 2018
This Basic Instruments flyer includes a promotion for a free scope probe.

Brochure 2018-08-01

PDF PDF 7.89 MB
Optimizing Power Product Usage to Speed Design Validation Testing - Application Note
This application note is for design validation engineers who need to conduct complex and/or time-consuming tests using power products. It presents methods and techniques to decrease setup time and test time. It is also useful to the manufacturing engineer, as these methods can be beneficial for manufacturing tests.

Application Note 2017-12-05

10 Practical Tips to Help Your Power Testing and Analysis - Application Note
Learn ten simple ways to improve your testing capabilities with your power supplies and electronic loads.

Application Note 2017-12-05

661xC Series Single-Output 40-50 W GPIB Power Supplies - Data Sheet
This data sheet contains specifications, general characteristics, and other related information for the Keysight 6611C, 6612C, 6613C, 6614C and special order option 6611C-J05 GPIB power supplies.

Data Sheet 2016-12-17

PDF PDF 601 KB
Choosing the Right DC System Power Supply
Whether you need a source to provide bias power to circuits, to characterize components, or to make fast measurements, use this guide to help you choose the best power supply for your application.

Selection Guide 2007-05-08

6611C-6614C DC Power Supplies Service Manual
6611C-6614C DC Power Supplies Service Manual

Service Manual 2003-10-17

PDF PDF 332 KB
66312A, 66332A Dynamic Measurement DC Sources and 663xB, 661xC DC Power Supplies Programming Guide
66312A, 66332A Dynamic Measurement DC Sources and 663xB, 661xC DC Power Supplies Programming Guide

Programming and Syntax Guide 2002-05-17

66312A Dynamic Measurement DC Source and 661xC DC Power Supplies User Guide
66312A Dynamic Measurement DC Source and 661xC DC Power Supplies User's Guide

User Manual 2002-05-17

10 Hints for Using Your Power Supply to Decrease Test Time - Application Note
Learn how to get the most from your power products by reading this 12-page booklet. When you're trying to boost throughput in time-critical production test systems, a small change in the way you operate or program a supply can have a surprising impact on test speeds. Specifically, the booklet...

Application Note 1999-10-12