Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

30-80W, DC System Power Supplies, GPIB, Single Output

Stable and reliable power for benchtop and basic automated test applications

A combination of benchtop capabilities and system features, including GPIB and RS-232 interfaces, enables versatile solutions for tests that require moderate speed and precision.

  • Address benchtop and ATE applications with small size and optional front-panel binding posts
  • Utilize GPIB and RS-232 interfaces with SCPI command set (drivers available)
  • Enhance signal integrity in test systems via low-noise outputs
  • Simplify cabling with built-in measurements
  • Streamline tasks with front panel control and basic programmable features
  • Ensure DUT safety with overvoltage protection

Find the right product type for your needs:

Read & Learn - find datasheets, downloads, manuals & more - select the "Technical Support" tab

Find the right E3600 power supply

30-80W, DC System Power Supplies, GPIB, Single Output
Model Max Power Output Range 1 Output Range 2 Dimensions
(mm)
  E3640A 30W 24W, 8V, 3A  30W, 20V, 1.5A  W=213
H=88
D=348
  E3641A 30W 28W, 35V, 0.8A 30W, 60V, 0.5A W=213
H=88
D=348 
  E3642A 50W 40W, 8V, 5A 50W, 20V, 2.5A W=213
H=88
D=348 
  E3643A 49W 49W, 35V, 1.4A 48W, 60V, 0.8A W=213
H=88
D=348
  E3644A 80W 64W, 8V, 8A 80W, 20V, 4A W=213
H=88
D=348
  E3645A 78W 77W, 35V, 2.2A 78W, 60V, 1.3A W=213
H=88
D=348

DC power needs to be steady as a rock…like a rock for 15 years. Find out how.

Compare All 30-80W DC Power Supplies (6)

Find a 0-50W DC Power Supply

  • E3640A 30W Power Supply, 8V, 3A or 20V, 1.5A E3640A 30W Power Supply, 8V, 3A or 20V, 1.5A (1) 

    E3640A 30W Power Supply, 8V, 3A or 20V, 1.5A

    Keysight basic DC power supplies offer essential features for a tight budget.

  • E3641A 30W Power Supply, 35V, 0.8A or 60V, 0.5A E3641A 30W Power Supply, 35V, 0.8A or 60V, 0.5A (1) 

    E3641A 30W Power Supply, 35V, 0.8A or 60V, 0.5A

    Keysight basic DC power supplies offer essential features for a tight budget.

  • E3642A 50W Power Supply, 8V, 5A or 20V, 2.5A E3642A 50W Power Supply, 8V, 5A or 20V, 2.5A (1) 

    E3642A 50W Power Supply, 8V, 5A or 20V, 2.5A

  • E3643A 50W Power Supply, 35V, 1.4A or 60V, 0.8A E3643A 50W Power Supply, 35V, 1.4A or 60V, 0.8A (1) 

    E3643A 50W Power Supply, 35V, 1.4A or 60V, 0.8A

  • E3644A 80W Power Supply, 8V, 8A or 20V, 4A E3644A 80W Power Supply, 8V, 8A or 20V, 4A (1) 

    E3644A 80W Power Supply, 8V, 8A or 20V, 4A

  • E3645A 80W Power Supply, 35V, 2.2A or 60V, 1.3A E3645A 80W Power Supply, 35V, 2.2A or 60V, 1.3A (1) 

    E3645A 80W Power Supply, 35V, 2.2A or 60V, 1.3A

    Keysight basic DC power supplies offer essential features for a tight budget.