Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

5G NR Systems and Fundamentals eLearning Program

Available in the US and select countries. Contact us to check for availability.

Ensure maximum optimization of your Keysight Instruments

  • Obtain the knowledge and skills your engineers and technicians need to implement new technologies faster
  • Get one year’s unlimited access to highly valuable, professionally developed training material
  • Take advantage of case studies and exercises, learn at your own pace and focus only on the topics you are interested in

What you will learn?

Build a strong foundation and understanding of the 5G NR network, air interface, and signaling protocols to get the most productivity and value from Keysight 5G measurement solutions.

It is also helpful for all 5G engineers and technicians to understand 5G networks and how devices interact with the network. You will learn more about:

  • Deployment modes and options, and Dual Connectivity
  • Network architecture, including network nodes and their functions, as well as cloud-based network slicing
  • Air interface from waveforms and frequencies, plus new improvements such as flexible numerology and beamforming
  • Network protocols on layers 2 and 3, as well as security and mobility management

Who should attend?

5G wireless engineers, technicians, and engineering students who develop and test 5G-enabled chipsets, devices, and network elements, or deploy and operate 5G networks.

  • A prior knowledge of LTE systems and air interface is preferred

Delivery Method

To save you time and money, this course is delivered via state-of-the-art self-paced eLearning professionally developed by the Keysight experts.

 

eLearning Module What you will learn Duration Price
5G System Evolution
  • Evolution of 5G
  • Introduction to 5G
  • 5G – LTE Comparison
  • Key Telecom Concepts in 5G
1 Hr -
5G Network Architecture and Functionality
  • SA and NSA Modes and Options
  • Network Architecture
  • Network Nodes
  • Dual Connectivity
1.5 Hrs -
5G Air Interface
  • Multiple Access
  • Scalable Numerology
  • Frame Structure
  • Bandwidth Part
  • UL and DL Channels
  • Side Link Channels
  • Beamforming and MIMO
  • Initial Access and Power Control
  • Carrier Aggregation
3 Hrs
5G Protocols
  • MAC, RLC, and PDCP
  • SDAP and RRC
  • Mobility and Security
2 Hrs -
Summary
  •  The means to achieve the 5G objectives
0.5 Hr $3,500

Buy Now

For more information about eLearning courses, please visit Keysight Online Technical Training Programs.

Related Products & Solutions

  • no image available 5G 

    5G

    Our 5G test insights and leading software, measurement and visibility solutions empower customers to quickly innovate, transform and win in 5G Wireless Test.

  • no image available 5G Device Testing 

    5G Device Testing

    • Comprehensive range of 5G & 4G device test solutions and hardware platforms
    • Developed in collaboration with the leading chipset and device makers
    • The industry standard choice for 5G device testing

  • no image available 5G NR Signaling eLearning Program 

    5G NR Signaling eLearning Program

    Self-paced eLearning course covering 5G NR signaling parameters and the application in UXM 5G Test Application.

  • no image available 89600 VSA Software Product Training eLearning Program 

    89600 VSA Software Product Training eLearning Program

    Introduction to vector signal analysis and usage of 89600 VSA software’s core analysis features for characterization, evaluation and troubleshooting, including an emphasis on digital demodulation.

  • no image available Vector Network Analyzer Product Training eLearning Program 

    Vector Network Analyzer Product Training eLearning Program

    Build a strong foundation in VNA measurements. This Includes learning about calibration choices, making S-Parameter measurements, and measuring high gain and high power devices

  • no image available Test Automation Platform (TAP) User eLearning Program 

    Test Automation Platform (TAP) User eLearning Program

    Test Application Platform user training , includes test sequence and plan creation for automated test and calibration algorithms, simulations, and troubleshooting techniques.

  • no image available UXM 5G Test Application 

    UXM 5G Test Application

    • Easy-to-use SW that allows to control the UXM 5G Wireless Test Platform
    • Comprehensive suite of tools for (1) Network emulation, (2) RF and (3) Functional tests
    • Higher level of freedom in configurability

  • no image available E7515B UXM 5G Wireless Test Platform 

    E7515B UXM 5G Wireless Test Platform

    • World's most powerful and integrated 5G network emulator
    • Support for 5G NR and LTE in a single unit, minimizing system footprint
    • Scalable bandwidth 8Tx/4Rx @800MHz, 4Tx/2Rx @1600MHz

  • no image available FieldFox Product Training eLearning Program 

    FieldFox Product Training eLearning Program

    Basic operation of the FieldFox cable and antenna analyzer, spectrum analyzer and vector network analyzer instruments and how to use its built-in measurements and capabilities for analysis, evaluation and troubleshooting.