Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

5G NR Signaling Parameters and the Applications in UXM eLearning Program

Available in the US and select countries. Contact us to check for availability.

Ensure maximum optimization of your Keysight Instruments

  • Obtain the knowledge and skills your engineers and technicians need to implement new technologies faster
  • Get one year’s unlimited access to highly valuable, professionally developed training material
  • Take advantage of case studies and exercises, learn at your own pace and focus only on the topics you are interested in

What you will learn?

  • The complete 5G NR call flows for SA/NSA, mobility, and carrier aggregation
  • The key signaling messages and ASN parameters involved in each of the sub-processes
  • The signaling parameters that are involved during cell search (MIB/SIBs), RACH, RRC setup, and RRC reconfiguration
  • Use cases for UXM 5G pertaining to frequency settings and scheduling

Who should attend?

5G wireless engineers and technicians who work with advanced device test.

  • Prior understanding of 5G Systems and NR Fundamentals is preferred
  • Users of Keysight UXM 5G NR test applications or other Keysight Network Emulation Solutions are preferred

Delivery Method

To save you time and money, this course is delivered via state-of-the-art self-paced eLearning professionally developed by the Keysight experts.

 

eLearning module What you will learn Duration Price
Introduction to 5G NR Call flows
  • Non-Standalone 5G NR call flow
  • Standalone 5G NR call flow
  • 5G Mobility and Carrier Aggregation Procedure
1 Hr -
5G NR Signaling Parameters
  •  Synchronization and System Information Broadcast
1.5 Hrs -
  •  Random Access Procedure
1 Hr -
  •  RRC Setup and Reconfiguration in NSA Mode
1 Hr -
  •  RRC Setup and Reconfiguration in SA Mode
1 Hr -
  •  Radio Link Failure
0.5 Hr -
Use Case Analysis - UXM 5G Test Application
  • Frequency settings
  • NR scheduling
1 Hr -
Program Package (T6601A, opt. 100)
  •  All three modules, as described above
7 Hrs $3,500

Buy Now

For more information about e learning courses, please visit Keysight Online Technical Training Programs.

Related Products & Solutions

  • no image available 5G 

    5G

    Our 5G test insights and leading software, measurement and visibility solutions empower customers to quickly innovate, transform and win in 5G Wireless Test.

  • no image available 5G Device Testing 

    5G Device Testing

    • Comprehensive range of 5G & 4G device test solutions and hardware platforms
    • Developed in collaboration with the leading chipset and device makers
    • The industry standard choice for 5G device testing

  • no image available 5G NR Fundamentals eLearning Program 

    5G NR Fundamentals eLearning Program

    Self-paced eLearning course covering 5G NR network, air interface, and signalling protocols.

  • no image available 89600 VSA Software Product Training eLearning Program 

    89600 VSA Software Product Training eLearning Program

    Introduction to vector signal analysis and usage of 89600 VSA software’s core analysis features for characterization, evaluation and troubleshooting, including an emphasis on digital demodulation.

  • no image available Vector Network Analyzer Product Training eLearning Program 

    Vector Network Analyzer Product Training eLearning Program

    Build a strong foundation in VNA measurements. This Includes learning about calibration choices, making S-Parameter measurements, and measuring high gain and high power devices

  • no image available Test Automation Platform (TAP) User eLearning Program 

    Test Automation Platform (TAP) User eLearning Program

    Test Application Platform user training , includes test sequence and plan creation for automated test and calibration algorithms, simulations, and troubleshooting techniques.

  • no image available UXM 5G Test Application 

    UXM 5G Test Application

    • Easy-to-use SW that allows to control the UXM 5G Wireless Test Platform
    • Comprehensive suite of tools for (1) Network emulation, (2) RF and (3) Functional tests
    • Higher level of freedom in configurability

  • no image available E7515B UXM 5G Wireless Test Platform 

    E7515B UXM 5G Wireless Test Platform

    • World's most powerful and integrated 5G network emulator
    • Support for 5G NR and LTE in a single unit, minimizing system footprint
    • Scalable bandwidth 8Tx/4Rx @800MHz, 4Tx/2Rx @1600MHz

  • no image available FieldFox Product Training eLearning Program 

    FieldFox Product Training eLearning Program

    Basic operation of the FieldFox cable and antenna analyzer, spectrum analyzer and vector network analyzer instruments and how to use its built-in measurements and capabilities for analysis, evaluation and troubleshooting.