X-Series Measurement Applications for EXT
- A broad set of X-Series measurement applications for EXT enabling you to characterize, troubleshoot and rapidly create test code for the manufacture of your design.
- These applications are based on the library of over 25 X-Series measurement applications for benchtop signal analyzers.
Compare All in this Product Collection (13)
Find Wireless Test Platform Software
-
U9063A Analog Demodulation Measurement Application for EXT (1)
U9063A Analog Demodulation Measurement Application for EXT
- Use U9063A to test AM,FM,PM signals for wireless devices manufacturing test with EXT Wireless Communication Test Set
- Fast one-button, standard-based measurements with pass/fail tests
- Modulations analysis for AM, FM and PM signals
- License key upgradeable
-
U9072A cdma2000® Measurement Application for EXT (1)
U9072A cdma2000® Measurement Application for EXT
- Use U9072A for cdma2000 wireless devices manufacturing test with EXT
- Fast one-button, standard-based measurements with pass/fail tests
- Superior measurement speed with the EXT’s sequencer
- Complies with 3GPP2 Release A, supports IS-95 or cdmaOne and cdma2000
- License key upgradeable
-
U9071A GSM/EDGE/Evo Measurement Application for EXT (1)
U9071A GSM/EDGE/Evo Measurement Application for EXT
- Use U9071A for GSM, EDGE and EDGE Evolution wireless devices manufacturing test with EXT
- Fast one-button, standard-based measurements with pass/fail tests
- Superior measurement speed with the EXT’s sequencer
- License key upgradeable
-
U9076A 1xEV-DO Measurement Application for EXT (1)
U9076A 1xEV-DO Measurement Application for EXT
- Use U9076A for 1xEV-DO wireless devices manufacturing test with EXT
- Fast one-button, standard-based measurements with pass/fail tests
- Superior measurement speed with the EXT’s sequencer
- Complies with 3GPP2 physical layer specifications C.S0024 (Rel. 0, Rev. A, and Rev. B)
- License key upgradeable
-
Waveform License 5 and 50-Pack for EXT (1)
Waveform License 5 and 50-Pack for EXT
- Choose 5 or 50 Signal Studio waveforms to be permanently licensed to a EXT
- Maximum of 545 waveforms per instrument
- Each waveform comes with a 48-hour trial period
-
E6607B EXT Wireless Communications Test Set [Discontinued] (1)
E6607B EXT Wireless Communications Test Set [Discontinued]
- Reduce test time and increase manufacturing throughput with advanced test sequencer, single acquisition, multiple measurements, and multiport adapter
- Test new and existing radio formats
- Support up to 3.8 GHz with standard EXT configuration
-
U9066A Sequence Studio for EXT (1)
U9066A Sequence Studio for EXT
- Dramatically simplify test plan development
- Reduce the need for test programming support
- Graphical user interface
- Automatically produce measurement step SCPI code
- Create sequence in Sequence Studio, save, modify, and re-load sequences to EXT
-
U9073A W-CDMA/HSPA+ Measurement Application for EXT (1)
U9073A W-CDMA/HSPA+ Measurement Application for EXT
- Use U9073A for W-CDMA, HSPA and HSPA+ wireless devices manufacturing test with EXT
- Fast one-button, standard-based measurements with pass/fail tests
- Superior measurement speed with the EXT’s sequencer
- W-CDMA, HSPA and HSPA+ per 3GPP release 99 to 8
- License key upgradeable
-
U9075A Mobile WiMAX™ Measurement Application for EXT (1)
U9075A Mobile WiMAX™ Measurement Application for EXT
- Use U9075A for Mobile WiMAXTM wireless devices manufacturing test with EXT Wireless Communication Test Set
- Fast one-button, standard-based measurements with pass/fail tests
- 802.16 OFDMA measurement per IEEE 802.16 2005 standard
- License key upgradeable
-
U9079A TD-SCDMA/HSPA Measurement Application for EXT (1)
U9079A TD-SCDMA/HSPA Measurement Application for EXT
- Use U9079A for TD-SCDMA/HSPA wireless devices manufacturing test with EXT
- Fast one-button, standard-based measurements with pass/fail tests
- Supports measurements per 3GPP release 99 to 8 standard
- License key upgradeable