Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Oscilloscope Power Rail Probes

The Keysight N7020A/24A power rail probes are for users making power integrity measurements that need mV sensitivity when measuring noise, ripple, and transients on their DC power rails. Many of today’s products have tighter tolerances on their DC power rails than the previous generations of these products, and the N7020A/24A power rail probes are designed to help users assure their products meet these tighter measurement tolerances.

These probes are designed for measuring periodic and random disturbances (PARD), static and dynamic load response, programmable power rail response, and similar power integrity measurements.

Compare All in this Product Collection (2)

Find an Oscilloscope Probe

  • N7020A 2GHz Power Rail Probe N7020A 2GHz Power Rail Probe (1) 

    N7020A 2GHz Power Rail Probe

    • 1:1 attenuation ratio probe adding on 10% to the baseline noise of the oscilloscope
    • Large +/-24 V offset range
    • 50 kΩ DC input impedance

  • N7024A 6GHz Power Rail Probe N7024A 6GHz Power Rail Probe (1) 

    N7024A 6GHz Power Rail Probe

    • 6GHz bandwidth to find high-speed transients
    • 1:1 attenuation ratio probe keeps noise floor low
    • Large +/-15.25V offset range