nanoVTEP Vectorless Test Applications
Vectorless test solution with miniaturized amplifier to help improve test coverage.
Special deal for fixture vendors.
Don't miss this limited-time offer, and get yours today.
Contact your regional sales manager to learn more about this offer.
Highlights
Keysight nanoVTEP is the smallest vectorless test probe in the industry
As devices got smaller, the amplifier used in VTEP testing become too big to use. Keysight NanoVTEP Vectorless Test Solutions offer more robust analysis with a smaller footprint. Keysight devised a way to test the smaller, less powerful signals emitted by these devices.
- Miniaturized amplifier allows you to perform vectorless test on electronic devices as small as 4 mm by 4 mm, a 60% reduction in footprint compared to a VTEP probe
- Slim profile allows you to implement vectorless testing in high density fixtures, thereby increasing coverage and fault detection rate in the test process
- Increased both test coverage and fault detection with miniaturized test probe that overcome placement challenges in high density fixtures
VTEP Vectorless Test Solution has discontinued on 30th Dec 2020. And Keysight is committed to assist the customer in the transition process to serve your business needs in the future.
Meet the All-New NanoVTEP Gen 2
Assembling the barrel and receptacle of the nanoVTEP has never been easier with the new nanoVTEP Gen 2. It has a redesigned barrel, receptacle, and spring clip that enhance your assembling experience.
- New Receptacle - Longer lasting, less maintenance, and new locking mechanism with tactile feedback.
- New Barrel - Improve the locking mechanism to the receptacle
- New Spring Clip - Improve the gripping force.
Find the NanoVTEP Vectorless Test Model That's Right for You
Already own one of these products?
Visit Technical Support
Prev
The N4334B nanoVTEP Signal Conditioner Card (mux card) connects up to 64 probes. It improves the signal quality and reduces the number of test resources required.
The N4335A nanoVTEP enables greater opportunity for vectorless test implementation on high density boards when fixture clearance is a premium.
Miniaturized nanoVTEP amplifier for vectorless testing, designed to be assembled with various sensor plate sizes without the need to perform additional soldering.
Smallest sensor plate for nanoVTEP application in high density fixture, 0.16” x 064mm x 4mm
Sensor plate for nanoVTEP application, 4mm x 6.65mm, suitable for testing tantalum chip size C/D
Sensor plate for nanoVTEP application, suitable for testing device geometry up to 0.4”/10mm in size.
Sensor plate for nanoVTEP application, suitable for testing device geometry up to 1.2”/30.5mm in size.
Sensor plate for nanoVTEP application, suitable for testing device geometry up to 12mm x 152mm in size.
Sensor plate for nanoVTEP application, suitable for testing device geometry up to 2.5”/63.3mm in size.
NanoVTEP Spring Clip, pack of 50
NanoVTEP barrel with spring clip, pack of 50
Spring probes are used in conjunction with sensor plates larger than 10mm for better contact.
For a single probe application, the receptacle is used to secure the nanoVTEP amplifier assembly.
Connect Check uses the intrinsic pin protection diodes of the device-under-test to
verify contact between the device and the PC board.
Only available for MUX system.
Quantity of 50 nanoVTEP with pre-assembled barrel, amplifier and spring clip together.
Ease assembly hassle.
NanoVTEP Mini Signal Conditioner board has 16 ports to connect to 16 NanoVTEP probes.
Full set of nanoVTEP Gen 2 loose kit with the barrel, amplifier (no version change), spring clip, and receptacle. Pack of 100.
The new and improved N4343C NanoVTEP Gen 2 Barrel With Spring Clip (pack of 50) is an enhanced version of the barrel with a spring clip.
N4346C NanoVTEP Gen 2 Receptacle (pack of 50) is an enhanced version of the receptacle, with a barrel, and spring clip that enhances assembling experience.
nanoVTEP Gen 2 with the pre-assembled barrel, amplifier, and spring clip together, pack of 50
Next
Extend the Capabilities for Your Nanovtep Vectorless Test Application
Featured Resources for NanoVTEP Vectorless Test Application
Related Products
Want help or have questions?