Here’s the page we think you wanted. See search results instead:

 

Contactar a un Experto

Radio Access and Core Network Test

As wireless network architectures move towards disaggregated and virtualized units and functionalities with a high degree of standardized interfaces, network equipment manufacturers, mobile operators and chipset providers need integrated solutions that address their evolving test requirements. These include not only traditional functional and performance test, but also conformance and compliance test against standardized interoperability specifications, such as those set by 3GPP and O-RAN organizations.

Keysight offers a comprehensive test portfolio for end-to-end performance verification of any 5G network element, spanning from the physical layer to the application layer, providing thorough validation of the performance of virtualized 5G radio access and core network functionalities across different radio and optical interfaces.

Among the first to be engaged in the O-RAN Alliance, which is leading the industry towards open, interoperable interfaces and RAN virtualization, Keysight has expanded its offer to cover:

  • UE emulation solutions for Radio Access Network testing over the radio and the O-RAN fronthaul interfaces across the full range of frequencies, covering real-world scenarios spanning protocol and load testing in the lab to field testing and trials
  • O-RAN emulation solutions for functional and performance verification of a variety of O-RAN nodes and functions over the fronthaul and midhaul interfaces
  • Core emulation solutions to allow end-to-end/wrap-around testing
  • Core Network test solutions, spanning from end-to-end to node isolation testing by simultaneously simulating multiple nodes and interfaces

  • P8800S UeSIM - UE Emulation RAN Solutions P8800S UeSIM - UE Emulation RAN Solutions 

    P8800S UeSIM - UE Emulation RAN Solutions

    5G RAN performance validation

    Full protocol stack assessment, layer 1 to 7

    Functional testing – layer by layer - up to thousands UEs

    Load testing of 5G RAN, NSA/SA modes

    O-RAN fronthaul interface support with different 5G RAN split architectures options

  • P8822S RuSIM over O-RAN Fronthaul P8822S RuSIM over O-RAN Fronthaul 

    P8822S RuSIM over O-RAN Fronthaul

    • Full protocol stack assessment from layer 1 to 7 for 5G NR (NSA/SA) over eCPRI
    • Functional testing up to thousands emulated UEs
    • Performance / load testing
    • Protocol conformance testing

  • P8826S DuSIM – O-CU Midhaul Solutions P8826S DuSIM – O-CU Midhaul Solutions 

    P8826S DuSIM – O-CU Midhaul Solutions

    • DU emulator for functional, performance and conformance O-CU testing over the F1 (HLS) interface
    • Virtual solution (HW optionally available)
    • NSA/SA support
    • Highly scalable: to 100 O-DUs, for a total 16K UEs

  • P8827S CuSIM – O-DU Midhaul Solutions P8827S CuSIM – O-DU Midhaul Solutions 

    P8827S CuSIM – O-DU Midhaul Solutions

    • CU emulator for functional, performance and conformance O-DU testing over the F1 (HLS) interface
    • Virtual solution (HW optionally available)
    • NSA/SA support
    • Highly scalable, supports multiple DUs
    • DU wrap-around testing option with RuSIM

  • P8828S RICtest – Radio Intelligence Control Solutions P8828S RICtest – Radio Intelligence Control Solutions 

    P8828S RICtest – Radio Intelligence Control Solutions

    • Emulator of thousands of CUs and DUs over the E2 interface
    • Near Real Time RIC testing
    • xApps hosted on RICs testing
    • Functional testing of E2SM Services
    • Testing of NRT-RIC for use cases (Traffic Steering, QoE, QoS and mMIMO)

  • P8850S CoreSIM – Core Simulation RAN Solutions P8850S CoreSIM – Core Simulation RAN Solutions 

    P8850S CoreSIM – Core Simulation RAN Solutions

    • ePC simulator for NSA wrap-around, 5G core simulator for SA wrap-around
    • data, storage, voice, video protocol support
    • support of S1 Interface EPC, WiFi Offload and eMBMS protocols
    • high scalability

  • P8860S LoadCore - Core Network Solutions P8860S LoadCore - Core Network Solutions 

    P8860S LoadCore - Core Network Solutions

    • Comprehensive and easy to use solution for 5G Core testing
    • Fully stateful UE simulation, 3GPP compliant
    • High performance capabilities on both control- and user-planes
    • Detailed assessment of your device or network under test

  • U5040BSCA Open RAN Studio for O-RAN Radio Unit (O-RU) Testing and Validation U5040BSCA Open RAN Studio for O-RAN Radio Unit (O-RU) Testing and Validation 

    U5040BSCA Open RAN Studio for O-RAN Radio Unit (O-RU) Testing and Validation

    • Build O-RAN compliant CUS_plane test vectors
    • Emulate an O-RAN Distributed Unit (O-DU)
    • Capture and decode O-RU responses
    • Extract IQ vectors for modulation analysis