Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Integrated Photonics Test Products

Keysight provides test solutions for fast and efficient integrated and silicon photonics wafer and chip level test consisting of:

- Wavelength and polarization dependent optical and electro-optical measurements from 1240-1640nm with

- High frequency electro-optics measurements up to 110GHz with

- Wafer probing with FormFactor Silicon Photonics CM300xi probe station 

- Test Automation with:

keysight-integrated-photonic

Related Products & Solutions

  • no image available Lightwave Component Analyzers (LCA) 

    Lightwave Component Analyzers (LCA)

    Lightwave Component Analyzers precisely characterize the swept modulation freq. response of wide bandwidth fiber optic system elements such as lasers, LEDs, photodiodes, and electro-optical modulators

  • no image available Tunable Laser Source Instruments 

    Tunable Laser Source Instruments

    N7776C, N7778C, N7779C, 81606A, 81607A, 81608A, 81609A, 81602A

  • N7745A Optical Multiport Powermeter N7744C Optical Multiport Power Meter, 4 channels 

    N7744C Optical Multiport Power Meter, 4 channels

    • N7744C Optical Multiport Power Meter, 4 channels
    • 4 independent power channels with 1 µs minimum averaging time
    • Compact form factor, only 1 height unit
    • Connector concept separates connecting from measurement task

  • no image available Optical Polarization and Dispersion Solutions 

    Optical Polarization and Dispersion Solutions

    The Keysight N778x Polarization Analysis and Control series offers high speed test instruments for high performance characterization and verification of optical components and sub-systems.

  • no image available PXI Products 

    PXI Products

    • Get you to first PXI based measurement insight faster with the industry’s most accurate measurement science
    • Tackle your toughest RF/MW and Digital test and measurement challenges
    • Leverage from proven measurement algorithms

  • B2900 Series Precision Source/Measure Units (SMU) 

    B2900 Series Precision Source/Measure Units (SMU)

    • Compact and cost-effective benchtop graphical SMU
    • Broad application coverage with wide output range up to 210 V, 3 A DC/10.5 A Pulse
    • Capturing true characteristics with the minimum 100 nV/10 fA resolution, and high speed digitizing

  • Wavelength Meters 

    Wavelength Meters

    The wavelength meters are an essential tool for measuring DWDM signals, calibrating fixed-wavelength and tunable transmitter lasers, featuring high resolution, accuracy and repetition rate. The broadband mode supports to high-rate modulated signals.

  • no image available Coherent Transmission Test Instruments 

    Coherent Transmission Test Instruments

    • Optical Modulation Analyzers
    • Instruments for testing up to 1 Tb/s
    • N4391A, N4392A

  • no image available Connectivity Accessories 

    Connectivity Accessories

    • KEYSIGHT's general Lightwave Solution Platform concept encompasses a flexible and replaceable device connectivity including bare fiber adaptation
    • All modules and optical heads, replaceable interface adapters are provided

  • Command Expert Software Command Expert 

    Command Expert

    • Find and perform commands without any programming
    • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio

  • MATLAB Software MATLAB Software 

    MATLAB Software

    • Create arbitrary waveforms
    • Customize measurement/data analysis routines, instrument applications/test systems
    • Automate measurements, signal generation, report generation
    • Available directly from Keysight with purchase of compatible instrument

Related Industries & Technologies