Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

5G Device Test Solutions

Keysight’s comprehensive and industry-leading portfolio of 5G device test solutions span the entire device development lifecycle, from early chipset development, device integration and optimization through to conformance, regulatory and carrier acceptance testing, along with manufacturing and post-deployment repair and optimization.

These solutions cover a range of test domains (Protocol, RF, Functional and Performance, and Non-Signaling Calibration and Verification), and are used by device development and verification engineers from chipset vendors, device manufacturers, test laboratories and mobile network operators.

  • S8701A Protocol R&D Toolset S8701A Protocol R&D Toolset 

    S8701A Protocol R&D Toolset

    • Test the implementation of 5G & 4G protocol stacks throughout the device development lifecycle
    • Developed with leading 5G chipset makers
    • Used to create, run and debug test cases against virtually any type of network configuration/scenario

  • S8702A RF Automation Toolset S8702A RF Automation Toolset 

    S8702A RF Automation Toolset

    • Easy-to-use software environment to quickly inspect and verify 5G device RF performance
    • Provides 5G and LTE RF transmitter/receiver tests based on 3GPP specifications
    • Supports the needs of device RF design/validation, manufacturing & repair labs

  • S8703A Functional KPI Toolset S8703A Functional KPI Toolset 

    S8703A Functional KPI Toolset

    • Automated benchtop environment for 5G device development and design engineers
    • Effective and quickly device characteristics inspection and verification
    • Data Throughput, power consumption, audio/video, mobility and emergency application services

  • S8704A Protocol Conformance Toolset S8704A Protocol Conformance Toolset 

    S8704A Protocol Conformance Toolset

    • Provides up-to-date and comprehensive coverage of the 3GPP-defined 5G, LTE, C-V2X and IMS protocol conformance test cases
    • Test cases validated by an independent test lab for use in GCF and PTCRB device certification testing

  • S8705A RF/RRM DVT & Conformance Toolset S8705A RF/RRM DVT & Conformance Toolset 

    S8705A RF/RRM DVT & Conformance Toolset

    • Provides up-to-date and comprehensive coverage of the 3GPP-defined 5G, LTE and C-V2X RF/RRM conformance test cases
    • Test cases validated by an independent test lab for use in GCF and PTCRB device certification testing

  • S8706A Protocol Carrier Acceptance Toolset S8706A Protocol Carrier Acceptance Toolset 

    S8706A Protocol Carrier Acceptance Toolset

    • Comprehensive coverage of the protocol, functional and performance test cases defined by the world’s major 5G mobile operators
    • Test cases validated by the respective MNOs and used to demonstrate device compliance against the MNO's requirements

  • S8707A RF/RRM Carrier Acceptance Toolset S8707A RF/RRM Carrier Acceptance Toolset 

    S8707A RF/RRM Carrier Acceptance Toolset

    • Comprehensive coverage of the RF/RRM test cases defined and mandated by the world’s major 5G mobile operators
    • Test cases validated by the respective MNOs and used to demonstrate device compliance against the MNO's requirements
       

  • S8708A 5G Advanced Performance Test Toolset S8708A 5G Advanced Performance Test Toolset 

    S8708A 5G Advanced Performance Test Toolset

    Keysight’s S8708A 5G Advanced Performance Test Toolset is an end-to-end wireless device test solution that enables chipset and device makers together with mobile operators to evaluate and optimize the performance of 5G devices in a lab environment.

  • S8710A Device Benchmarking Toolset S8710A Device Benchmarking Toolset 

    S8710A Device Benchmarking Toolset

    • Enables the objective assessment of device performance across a range of KPIs
    • Allows device makers to compare performance against competitor devices or across firmware builds
    • Allows MNOs to compare and select the best-performing devices to deploy

  • SA8700A C-V2X Test Solution SA8700A C-V2X Test Solution 

    SA8700A C-V2X Test Solution

    The Keysight SA8700A C-V2X test solution is a comprehensive test solution enabling Functional, Protocol and RF Measurements on R14 C-V2X devices. The solution is based on Keysight’s new UXM 5G platform and the MXG for GNSS emulation

  • UXM 5G Test Application UXM 5G Test Application 

    UXM 5G Test Application

    • Easy-to-use SW that allows to control the UXM 5G Wireless Test Platform
    • Comprehensive suite of tools for (1) Network emulation, (2) RF and (3) Functional tests
    • Higher level of freedom in configurability

  • Device Troubleshooting Device Troubleshooting 

    Device Troubleshooting

    Keysight provides a complementary set of advanced software tools to enable in-depth device troubleshooting in labs.

  • S8709A 5G Virtual Drive Test Toolset S8709A 5G Virtual Drive Test Toolset 

    S8709A 5G Virtual Drive Test Toolset

    Keysight’s S8709A Virtual Drive Test Toolset is a real-world lab test environment for validating 5G devices under a wide range of network signaling and radio channel conditions.

Industries et technologies reliées