Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Wideband Streaming and Signal Processing Products

The wideband streaming and signal processing product family consist of a wideband digitizer, signal processing module and arbitrary waveform generator. It provides an unmatched flexibility for real-time capture, streaming, processing and generation of RF signals with up to 12.5 GHz of instantaneous bandwidth. External mass storage can store data at full rate for off-line processing or (re-)transmission via the arbitrary waveform generator. Keysight Pathwave FPGA software provides user access to internal FPGA of the signal processing module to add custom algorithms for processing data in real-time. Typical applications are:

  • Wideband recording & playback
  • Flexible Radar Target Simulation
  • Electronic Warfare analysis/closed loop jammer verification
  • Hardware in the loop radar testing
  • Advanced Comms, Telemetry, Satellite test with unmatched flexibility
  • Digital Pre-Distortion and Envelope Tracking characterization

View more related product: Pathwave FPGA

  • M8121A 12 GSa/s Arbitrary Waveform Generator M8121A 12 GSa/s Arbitrary Waveform Generator 

    M8121A 12 GSa/s Arbitrary Waveform Generator

    Wideband 12GSa/s Optical Data Interface (ODI) modular stream-able Arbitrary Waveform Generator

  • M8131A 16/32 GSa/s Digitizer M8131A 16/32 GSa/s Digitizer 

    M8131A 16/32 GSa/s Digitizer

    Wideband 32GSa/s Optical Data Interface (ODI) modular stream-able digitizer

  • M8132A 640 Gb/s Digital Signal Processor M8132A 640 Gb/s Digital Signal Processor 

    M8132A 640 Gb/s Digital Signal Processor

    640 Gb/s Digital Signal Processor