Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

4G, 3G and 2G Device Testing

Keysight provides the widest range of test solutions for 4G, 3G and 2G device testing: a complete portfolio for RF, Protocol and Performance measurements with comprehensive workflow solutions covering development, conformance, regulatory and deployment stages.

Features such as parameterization environment, test automation, complete result analysis, reporting tools and remote control makes Keysight solutions the most flexible, powerful and scalable options for test engineers.

Explore Keysight’s comprehensive range of 4G, 3G and 2G device test solutions and platforms via the links below.

  • Anite Wireless Solutions Anite Wireless Solutions 

    Anite Wireless Solutions

    • Anite is now part of Keysight Technologies
    • Test and measurement solutions for wireless research, development and deployment

  • Keysight Virtual Drive Testing Toolset Keysight Virtual Drive Testing Toolset 

    Keysight Virtual Drive Testing Toolset

    • Real-world, automated performance testing of devices and network infrastructure in the lab
    • Sophisticated test automation with industry-leading field and lab test tools
    • Emulates real-world RF network conditions in a controlled laboratory environment

  • T4010S Conformance Test System T4010S Conformance Test System 

    T4010S Conformance Test System

    • Complete 3GPP RF test case coverage for RF and RRM according to GCF and PTCRB requirements
    • Scalable solution from one box with RF/RRM coverage > 80% to full system with RF/RRM 100% coverage
    • Full test system automation

  • T5510S Cellular + WiFi Emulation System T5510S Cellular + WiFi Emulation System 

    T5510S Cellular + WiFi Emulation System

    • Include Keysight’s UXM network emulator & Ixia’s Wave Test System, controlled by Test Automation Platform
    • Address performance challenges for multi-mode devices
    • Prototype, evaluate & diagnose complex interoperability environments

  • E7515A UXM Wireless Test Set E7515A UXM Wireless Test Set 

    E7515A UXM Wireless Test Set

    • Functional and RF design validation of latest chipsets and UE designs
    • LTE-A Pro 1Gbps DL data throughput
    • Carrier aggregation, 8x4 DL MIMO, integrated fading
    • Extensible, architecture, versatile touch screen

  • E7515A-S01 Internal Applications Server for UXM E7515A-S01 Internal Applications Server for UXM 

    E7515A-S01 Internal Applications Server for UXM

    • Integrated applications server installs into rear expansion slot
    • Order with new instrument or as customer-installable upgrade
    • Conveniently run complementary software
    • 4-core 2.1 GHz Intel i7, 8 GB memory
    • Windows 7 and 4-port USB hub

  • E6950A eCall / ERA-GLONASS Conformance Test Solution E6950A eCall / ERA-GLONASS Conformance Test Solution 

    E6950A eCall / ERA-GLONASS Conformance Test Solution

    • Pan European eCall support
    • No external PC required as PSAP can run inside UXM
    • Static and Dynamic GNSS simulation
    • Optional Audio performance testing (PESQ/POLQA)

Industries et technologies reliées