Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued Network Analyzer Software

Product support information for discontinued and obsolete Network Analyzer Software

For more information about Keysight Network Analyzer Software, please visit Network Analyzer Software

  • Active Hot Parameters (Option 110) [Discontinued] Active Hot Parameters (Option 110) [Discontinued] 

    Active Hot Parameters (Option 110) [Discontinued]

    • Accurate method for active, packaged amplifiers around nominal 50 ohm load
    • Utilizing X-parameter technology
    • Available on PNA-X VNAs (N524xA)

  • Active Hot Parameters (Option 111), restricted to 50 GHz [Discontinued] Active Hot Parameters (Option 111), restricted to 50 GHz [Discontinued] 

    Active Hot Parameters (Option 111), restricted to 50 GHz [Discontinued]

    Active hot parameters (Option 111) on PNA-X Series network analyzers (N524xA) provides a more accurate method to test hot S-parameters, gain and output power than traditional methods by utilizing X-parameter technologies. Restricted to 50 GHz.

  • Arbitrary Load-Control Device Characterization (Option 522) [Discontinued] Arbitrary Load-Control Device Characterization (Option 522) [Discontinued] 

    Arbitrary Load-Control Device Characterization (Option 522) [Discontinued]

    • Integrated NVNA active loadpull solution for compact model generation
    • Ideal for measuring 2-port bare transistors exhibiting linear or nonlinear behavior
    • Active source control of RF and dc bias at both input and output ports simultaneously

  • Arbitrary Load-Control X-Parameters (Option 521) [Discontinued] Arbitrary Load-Control X-Parameters (Option 521) [Discontinued] 

    Arbitrary Load-Control X-Parameters (Option 521) [Discontinued]

    • Simple interface to collect X-parameters over a user defined set of load impedances
    • Active, hybrid and direct control of passive Maury tuners
    • Reduce design cycle of high power devices (such as transistors and amplifiers)

  • Arbitrary load impedance X-parameters (Option 520) [Discontinued] Arbitrary load impedance X-parameters (Option 520) [Discontinued] 

    Arbitrary load impedance X-parameters (Option 520) [Discontinued]

    Keysight’s PNA-X network analyzer N5242A Option 520 is the industry’s first solution to capture the complete nonlinear component behavior at all loads with X-parameters.

  • Automatic Fixture Removal (Option 007) [Discontinued] Automatic Fixture Removal (Option 007) [Discontinued] 

    Automatic Fixture Removal (Option 007) [Discontinued]

    • Automatic Fixture Removal (AFR) Option 007
    • Easiest way to remove fixture effects from non-coaxial device measurements
       

  • Differential and I/Q Devices Application (Option 089) [Discontinued] Differential and I/Q Devices Application (Option 089) [Discontinued] 

    Differential and I/Q Devices Application (Option 089) [Discontinued]

    • Control the phase of multiple signal sources for quadrature or differential drive
    • Tune receivers to user-defined set of output frequencies
    • Easily measure I/Q converters/modulators, differential mixers, or harmonics of differential amplifiers

  • Embedded LO Measurement (Option 084) [Discontinued] Embedded LO Measurement (Option 084) [Discontinued] 

    Embedded LO Measurement (Option 084) [Discontinued]

  • Extended Spectrum Analyzer to 110 GHz (Option 093) [Discontinued] Extended Spectrum Analyzer to 110 GHz (Option 093) [Discontinued] 

    Extended Spectrum Analyzer to 110 GHz (Option 093) [Discontinued]

    • Frequency coverage to 110 GHz
    • Supports both broadband and banded waveguide solutions
    • Multichannel spectrum analysis at millimeter-wave frequencies
    • Requires Option 090 on PNA/PNA-X

  • Extended Spectrum Analyzer to above 110 GHz (Option 094) [Discontinued] Extended Spectrum Analyzer to above 110 GHz (Option 094) [Discontinued] 

    Extended Spectrum Analyzer to above 110 GHz (Option 094) [Discontinued]

    • Frequency coverage to above 110 GHz
    • Supports both broadband and banded waveguide solutions
    • Multichannel spectrum analysis at millimeter-wave frequencies
    • Requires option 090 on PNA/PNA-X

  • Fast-CW Mode (Option 118) [Discontinued] Fast-CW Mode (Option 118) [Discontinued] 

    Fast-CW Mode (Option 118) [Discontinued]

    Fast-CW mode (Option 118) is a software capability for the PNA measurement receiver and PNA network analyzer.

  • Frequency Converter Application (Option 083) [Discontinued] Frequency Converter Application (Option 083) [Discontinued] 

    Frequency Converter Application (Option 083) [Discontinued]

  • Frequency Offset (Option 080) [Discontinued] Frequency Offset (Option 080) [Discontinued] 

    Frequency Offset (Option 080) [Discontinued]

  • Gain Compression Application (GCA) (Option 086) [Discontinued] Gain Compression Application (GCA) (Option 086) [Discontinued] 

    Gain Compression Application (GCA) (Option 086) [Discontinued]

  • Integrated True-Mode Stimulus Application (iTMSA) (Option 460) [Discontinued] Integrated True-Mode Stimulus Application (iTMSA) (Option 460) [Discontinued] 

    Integrated True-Mode Stimulus Application (iTMSA) (Option 460) [Discontinued]

  • Intermodulation Distortion (IMD) Application (Option 087) [Discontinued] Intermodulation Distortion (IMD) Application (Option 087) [Discontinued] 

    Intermodulation Distortion (IMD) Application (Option 087) [Discontinued]

  • Network Analyzer N-Port Calibrated Measurements (Option 551) [Discontinued] Network Analyzer N-Port Calibrated Measurements (Option 551) [Discontinued] 

    Network Analyzer N-Port Calibrated Measurements (Option 551) [Discontinued]

  • PNA Time Domain (Option 010) [Discontinued] PNA Time Domain (Option 010) [Discontinued] 

    PNA Time Domain (Option 010) [Discontinued]

  • Pulsed-RF Measurement Capability (Option 008) [Discontinued] Pulsed-RF Measurement Capability (Option 008) [Discontinued] 

    Pulsed-RF Measurement Capability (Option 008) [Discontinued]

  • Scalar-Calibrated Converter Measurements (Option 082) [Discontinued] Scalar-Calibrated Converter Measurements (Option 082) [Discontinued] 

    Scalar-Calibrated Converter Measurements (Option 082) [Discontinued]

  • Source Phase Control (Option 088) [Discontinued] Source Phase Control (Option 088) [Discontinued] 

    Source Phase Control (Option 088) [Discontinued]

    Option 088 allows users to set calibrated, arbitrary phase differences between two signal sources.

  • Source-Corrected Noise Figure Measurements (Option 029) [Discontinued] Source-Corrected Noise Figure Measurements (Option 029) [Discontinued] 

    Source-Corrected Noise Figure Measurements (Option 029) [Discontinued]

    Option 029 adds hardware and firmware for high-accuracy noise figure measurements, utilizing Keysight’s unique source-correction technique

  • Source-Corrected Noise Figure Measurements (Option H29) [Discontinued] Source-Corrected Noise Figure Measurements (Option H29) [Discontinued] 

    Source-Corrected Noise Figure Measurements (Option H29) [Discontinued]

  • Source-Corrected Noise Figure Measurements Using Standard Receivers (Option 028) [Discontinued] Source-Corrected Noise Figure Measurements Using Standard Receivers (Option 028) [Discontinued] 

    Source-Corrected Noise Figure Measurements Using Standard Receivers (Option 028) [Discontinued]

  • Spectrum Analyzer (Option 090) [Discontinued] Spectrum Analyzer (Option 090) [Discontinued] 

    Spectrum Analyzer (Option 090) [Discontinued]

    • Fast spurious searches over broad frequency ranges
    • A multi-channel SA with internal swept-signal generators
    • In-fixture spectrum measurements using VNA calibration
    • Fast band-/noise-power measurements
       

  • E5080A-009 Frequency Offset Mode [Discontinued] E5080A-009 Frequency Offset Mode [Discontinued] 

    E5080A-009 Frequency Offset Mode [Discontinued]

    • Expand transmission response measurement capability
    • Frequency-offset sweep & harmonic test
    • Scalar Mixer Calibration (SMC) for accurate conversion loss/gain test
    • Vector Mixer Calibration (VMC) for phase/group delay test

  • E5080A-010 Time Domain Analysis [Discontinued] E5080A-010 Time Domain Analysis [Discontinued] 

    E5080A-010 Time Domain Analysis [Discontinued]

    • Fully error-corrected time domain reflection or transmission response
    • Up to 100,001 point measurement with low-pass or band-pass mode selection
    • Gating available to remove unwanted responses
    • Easy setup with Quick Start dialog

  • E5080A-790 Measurement Wizard Assistant (MWA) Software [Discontinued] E5080A-790 Measurement Wizard Assistant (MWA) Software [Discontinued] 

    E5080A-790 Measurement Wizard Assistant (MWA) Software [Discontinued]

    • Available for the E5080A and the E5092A configurable multiport test set
    • For simplifying multiport device measurements
    • Easy and fast measurement setup with step-by-step setup wizard
    • Measurement connectivity matrix with the multiport test set

  • S93007A Automatic Fixture Removal [Discontinued] S93007A Automatic Fixture Removal [Discontinued] 

    S93007A Automatic Fixture Removal [Discontinued]

    • Automatic fixture removal (AFR) for PNA/PNA-L/PNA-X Series B model network analyzers
    • Easiest way to remove fixture effects from non-coaxial device measurements
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93010A Time Domain Analysis [Discontinued] S93010A Time Domain Analysis [Discontinued] 

    S93010A Time Domain Analysis [Discontinued]

    • Time domain measurement capability for all PNA Series B network analyzers
    • The analyzer can transform frequency domain to the time domain or time domain to the frequency domain
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93011A Enhanced Time Domain Analysis with TDR [Discontinued] S93011A Enhanced Time Domain Analysis with TDR [Discontinued] 

    S93011A Enhanced Time Domain Analysis with TDR [Discontinued]

    • Enhanced TDR functions on PNA series VNAs
    • Equivalent to ENA-TDR
    • Includes all functionalities of S93010A time domain analysis
    • Simple and intuitive operation, fast and accurate measurements, high ESD robustness

  • S93015A Real-time S-Parameter and power measurement uncertainty [Discontinued] S93015A Real-time S-Parameter and power measurement uncertainty [Discontinued] 

    S93015A Real-time S-Parameter and power measurement uncertainty [Discontinued]

    • Real-time uncertainty for S-parameter and power measurement
    • The uncertainty is displayed on the screen with the actual measurement traces
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93025A Basic Pulsed-RF Measurements [Discontinued] S93025A Basic Pulsed-RF Measurements [Discontinued] 

    S93025A Basic Pulsed-RF Measurements [Discontinued]

    • Integrated pulsed-RF measurement controlling four internal pulse generators
    • Controls internal pulse modulators with N522xB/N524xB Option 021 and 022
    • Wideband-detection method
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93026A Advanced Pulsed-RF Measurements [Discontinued] S93026A Advanced Pulsed-RF Measurements [Discontinued] 

    S93026A Advanced Pulsed-RF Measurements [Discontinued]

    • Advanced pulsed-RF measurements adding the narrowband-detection method
    • Controls internal pulse modulators with N522xB/N524xB Option 021 and 022
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93029A Noise Figure Measurements with Vector Correction [Discontinued] S93029A Noise Figure Measurements with Vector Correction [Discontinued] 

    S93029A Noise Figure Measurements with Vector Correction [Discontinued]

    • High-accuracy noise figure/power measurement up to 67 GHz
    • Utilizing Keysights unique vector-source-correction technique
    • Required Option 029 to use the low-noise receiver
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93080A Frequency Offset Measurements [Discontinued] S93080A Frequency Offset Measurements [Discontinued] 

    S93080A Frequency Offset Measurements [Discontinued]

    • Frequency offset capability on PNA Series B model network analyzers
    • Indispensable capability for mixer and converter measurements on network analyzers
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93082A Scalar Mixer/Converter Measurements [Discontinued] S93082A Scalar Mixer/Converter Measurements [Discontinued] 

    S93082A Scalar Mixer/Converter Measurements [Discontinued]

    • Scalar mixer/converter measurement
    • Intuitive user interface
    • Single/dual conversion stages
    • Subset of S93083A vector/scalar mixer/converter measurements
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93083A Vector and Scalar Mixer/Converter Measurements [Discontinued] S93083A Vector and Scalar Mixer/Converter Measurements [Discontinued] 

    S93083A Vector and Scalar Mixer/Converter Measurements [Discontinued]

    • Scalar mixer/converter plus phase (SMC+Phase) measurement class
    • Fully calibrated conversion gain/loss, relative phase, and absolute group delay measurements of mixer and converters.
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93084A Embedded LO Capability [Discontinued] S93084A Embedded LO Capability [Discontinued] 

    S93084A Embedded LO Capability [Discontinued]

    • Embedded LO capability for PNA Series B model network analyzers
    • Tune the receivers to the output frequency of a converter without accessing to internal LOs or common reference signal
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93086A Gain-Compression Measurements [Discontinued] S93086A Gain-Compression Measurements [Discontinued] 

    S93086A Gain-Compression Measurements [Discontinued]

    • Gain compression application (GCA) for PNA Series B model network analyzers
    • SMART Sweep is very fast and easy-to-use for gain compression measurements
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93087A Intermodulation Distortion Measurements [Discontinued] S93087A Intermodulation Distortion Measurements [Discontinued] 

    S93087A Intermodulation Distortion Measurements [Discontinued]

    • Intermodulation distortion application on PNA series
    • Control frequency and power for both internal/external sources
    • Spectrum display mode for troubleshooting measurements
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93088A Source Phase Control [Discontinued] S93088A Source Phase Control [Discontinued] 

    S93088A Source Phase Control [Discontinued]

    • S93088A allows users to set calibrated, arbitrary phase differences between two signal sources
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93089A Differential and I/Q Device Measurements [Discontinued] S93089A Differential and I/Q Device Measurements [Discontinued] 

    S93089A Differential and I/Q Device Measurements [Discontinued]

    • Control the phase of multiple signal sources for quadrature or differential drive
    • Easy-to-measure I/Q converters, differential mixers, or harmonics of differential amplifiers
    • Fixed Node locked – Perpetual license is shipped with the product

  • S930900A Spectrum Analysis, up to 8.5 GHz [Discontinued] S930900A Spectrum Analysis, up to 8.5 GHz [Discontinued] 

    S930900A Spectrum Analysis, up to 8.5 GHz [Discontinued]

    • High-performance spectrum analysis up to 8.5 GHz on N522xB/N523xB/N524xB PNA series network analyzers
    • Fast spurious searches for mixers and converters
    • Fixed Node locked – Perpetual license is shipped with the product

  • S930901A Spectrum Analysis, up to 13.5 GHz [Discontinued] S930901A Spectrum Analysis, up to 13.5 GHz [Discontinued] 

    S930901A Spectrum Analysis, up to 13.5 GHz [Discontinued]

    • High-performance spectrum analysis up to 13.5 GHz on N522xB/N523xB/N524xB PNA series network analyzers
    • Fast spurious searches for mixers and converters
    • Fixed Node locked – Perpetual license is shipped with the product

  • S930902A Spectrum Analysis, up to 26.5 GHz [Discontinued] S930902A Spectrum Analysis, up to 26.5 GHz [Discontinued] 

    S930902A Spectrum Analysis, up to 26.5 GHz [Discontinued]

    • High-performance spectrum analysis up to 26.5 GHz on N522xB/N523xB/N524xB PNA series network analyzers
    • Fast spurious searches for mixers and converters
    • Fixed Node locked – Perpetual license is shipped with the product

  • S930904A Spectrum Analysis, up to 43.5 GHz [Discontinued] S930904A Spectrum Analysis, up to 43.5 GHz [Discontinued] 

    S930904A Spectrum Analysis, up to 43.5 GHz [Discontinued]

    • High-performance spectrum analysis up to 43.5 GHz on N522xB/N523xB/N524xB PNA series network analyzers
    • Fast spurious searches for mixers and converters
    • Fixed Node locked – Perpetual license is shipped with the product

  • S930905A Spectrum Analysis, up to 50 GHz [Discontinued] S930905A Spectrum Analysis, up to 50 GHz [Discontinued] 

    S930905A Spectrum Analysis, up to 50 GHz [Discontinued]

    • High-performance spectrum analysis up to 50 GHz on N522xB/N523xB/N524xB PNA Series network analyzers
    • Fast spurious searches for mixers and converters
    • Fixed Node locked – Perpetual license is shipped with the product

  • S930907A Spectrum Analysis, up to 67 GHz [Discontinued] S930907A Spectrum Analysis, up to 67 GHz [Discontinued] 

    S930907A Spectrum Analysis, up to 67 GHz [Discontinued]

    • High-performance spectrum analysis up to 67 GHz on N522xB//N524xB PNA Series network analyzers
    • Fast spurious searches for mixers and converters
    • Fixed Node locked – Perpetual license is shipped with the product

  • S930909A Spectrum Analysis, up to 90 GHz [Discontinued] S930909A Spectrum Analysis, up to 90 GHz [Discontinued] 

    S930909A Spectrum Analysis, up to 90 GHz [Discontinued]

    Spectrum analysis up to 90 GHz on N5290A/91A MM-wave network analyzers and other
    banded MM-wave network analyzer configurations.
    Fast spurious searches for mixers and converters
    Fixed Node locked – Perpetual license is shipped with the product

  • S93093A Spectrum Analysis, up to 110 GHz [Discontinued] S93093A Spectrum Analysis, up to 110 GHz [Discontinued] 

    S93093A Spectrum Analysis, up to 110 GHz [Discontinued]

    Frequency coverage to 120 GHz

    Supports both broadband and banded solutions

    Multichannel spectrum analysis available

    Either N5261A, N5262A or N5292A controller is required

    Fixed Node locked – Perpetual license is shipped with the product

  • S93094A Spectrum Analysis, beyond 110 GHz [Discontinued] S93094A Spectrum Analysis, beyond 110 GHz [Discontinued] 

    S93094A Spectrum Analysis, beyond 110 GHz [Discontinued]

    Frequency coverage beyond 120 GHz

    Supports both broadband and banded solutions

    Multichannel spectrum analysis available

    Either N5261A, N5262A or N5292A controller is required

    Fixed Node locked – Perpetual license is shipped with the product

  • S93110A Active Hot Parameters [Discontinued] S93110A Active Hot Parameters [Discontinued] 

    S93110A Active Hot Parameters [Discontinued]

    • Accurate method for active, packaged amplifiers around nominal 50 ohm load
    • Utilizing X-parameter technology
    • Available on PNA-X VNAs (N524xB)

  • S93111A Active Hot Parameters, restricted to 50 GHz [Discontinued] S93111A Active Hot Parameters, restricted to 50 GHz [Discontinued] 

    S93111A Active Hot Parameters, restricted to 50 GHz [Discontinued]

    • Accurate method for active, packaged amplifiers around nominal 50 ohm load
    • Utilizing X-parameter technology
    • Available on PNA-X VNAs (N524xB)
    • Operation is restricted to 50 GHz

  • S93118A Fast CW Measurements [Discontinued] S93118A Fast CW Measurements [Discontinued] 

    S93118A Fast CW Measurements [Discontinued]

    • FIFO (first-in first-out) data acquisition to allow external point-trigger acquisition of 400,000 data points per second
    • Data can be read from the FIFO buffer during acquisition
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93460A True-Mode Stimulus [Discontinued] S93460A True-Mode Stimulus [Discontinued] 

    S93460A True-Mode Stimulus [Discontinued]

    • Enables true differential mode and true common mode measurements
    • Various sweep types available in balanced measurements (forward-only, reverse-only, frequency, or power)
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93551A Network Analyzer N-Port Calibrated Measurements [Discontinued] S93551A Network Analyzer N-Port Calibrated Measurements [Discontinued] 

    S93551A Network Analyzer N-Port Calibrated Measurements [Discontinued]

    • Full N-port error correction measurements on PNA Series B model network analyzers
    • Workable when using an external multiport test set
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93898A Built-in Performance Test Software [Discontinued] S93898A Built-in Performance Test Software [Discontinued] 

    S93898A Built-in Performance Test Software [Discontinued]

    • Built-in performance test running on PNA Series network analyzers for the standard compliant calibration
    • Requires some external equipment to perform the performance test
    • Fixed Node locked – Perpetual license is shipped with the product

  • S94520A Arbitrary Load-Impedance X-Parameters [Discontinued] S94520A Arbitrary Load-Impedance X-Parameters [Discontinued] 

    S94520A Arbitrary Load-Impedance X-Parameters [Discontinued]

    • Enables immediate X-parameter applications: transistor characterization, modeling, circuit design
    • Works with Maury’s tuners and load pull software
    • Reduce design cycle time by 50%

  • S94521A Arbitrary Load-Control X-Parameters [Discontinued] S94521A Arbitrary Load-Control X-Parameters [Discontinued] 

    S94521A Arbitrary Load-Control X-Parameters [Discontinued]

    • Simple interface to collect X-parameters over a user defined load impedance
    • Active, hybrid and direct control of passive Maury tuners
    • Reduce design cycle of high power devices

  • S94522A Arbitrary Load-Control Device Characterization [Discontinued] S94522A Arbitrary Load-Control Device Characterization [Discontinued] 

    S94522A Arbitrary Load-Control Device Characterization [Discontinued]

    • Integrated NVNA active loadpull solution for compact model generation
    • Ideal for measuring 2-port bare transistors exhibiting linear or nonlinear behavior
    • Active source control of RF and dc bias at both input and output ports simultaneously