Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued Atomic Force Microscopes and Scanning Electron Microscopes

1-23 of 23

Sort:
5500 AFM Controller Upgrade - Data Sheet
Features of benefits of the digital controller with the 5500 AFM

Data Sheet 2017-10-26

PDF PDF 546 KB
9500 AFM - Data Sheet
Data sheet for the 9500AFM with quick Scan, New Nano Navigator software and New Auto Drive for quick automatic setting off parameters

Data Sheet 2017-10-26

PDF PDF 2.69 MB
5500 Atomic Force Microscope (AFM) - Data Sheet
Data sheet for the 5500 AFM/SPM Microscope with features & benefits and options

Data Sheet 2017-03-29

5600LS High Resolution Large Stage AFM - Data Sheet

Data Sheet 2017-03-20

PDF PDF 4.85 MB
Post Processing Pico Image Software for Keysight AFM Systems - Data Sheet
Pico Image surface imaging and analysis software is dedicated to Keysight AFMs and SPMs. It contains three levels for basic, advanced, and expert users. Standalone and network licenses are available.

Data Sheet 2016-07-02

PDF PDF 2.89 MB
8500B Field-Emission Scanning Electron Microscope - Data Sheet
Features, benefits and specifications for the 8500B FE-SEM

Data Sheet 2015-05-22

PDF PDF 1.78 MB
7500 Atomic Force Microscope (AFM) - Data Sheet

Data Sheet 2014-12-29

PDF PDF 4.40 MB
How to choose your MAC Lever - Technical Overview

Technical Overview 2014-12-09

PDF PDF 168 KB
Temperature Control - Data Sheet

Data Sheet 2014-11-17

PDF PDF 491 KB
Liquid Cell and Sample Plate - Data Sheet

Data Sheet 2014-11-06

PDF PDF 891 KB
PicoLITH, Keysight Lithography and Nanomanipulation Package – Data Sheet
Lithography and nanomanipulation software that provides for scanning probe microscopy (SPM) researchers. It allows users to sketch various shapes on a canvas (including lines, poly-lines, circles) that can then be mapped to a real sample surface.

Data Sheet 2014-11-03

PDF PDF 491 KB
MAC Mode - Data Sheet

Data Sheet 2014-11-03

PDF PDF 1.08 MB
7500 ILM Atomic Force Microscope (AFM) - Data Sheet
The 7500 inverted light microscope (ILM) system combines the power of a high-resolution atomic force microscope (AFM) with the direct optical viewing capability of an inverted optical microscope.

Data Sheet 2014-05-07

PDF PDF 135 KB
5600LS AFM Enhanced Sample Versatility: 2-Inch Multi-Sample Wafer Vacuum Chuck

Data Sheet 2013-03-01

PDF PDF 135 KB
5600LS AFM Enhanced Sample Versatility: 300mm Wafer Vacuum Chuck

Data Sheet 2013-03-01

PDF PDF 131 KB
Scripting Interface for Enhanced Control of Keysight AFM Systems - Data Sheet
Keysight PicoScript is an optional scripting interface package that greatly enhances the capabilities of Keysight PicoView, the imaging and analysis software that controls all Keysight AFM systems.

Data Sheet 2011-12-01

PDF PDF 116 KB
EC-AFM: Engineered for Electrochemistry - Data Sheet

Data Sheet 2011-10-06

PDF PDF 411 KB
Scanning Microwave Microscopy (SMM) Mode - Data Sheet

Data Sheet 2008-08-26

Magnetic AC Mode III - the gentle touch for AFM

Data Sheet 2007-12-19

PDF PDF 755 KB
5500 ILM System - Data Sheet

Data Sheet 2006-12-21

PDF PDF 260 KB
Multipurpose Scanners - Data Sheet

Data Sheet 2006-11-28

PDF PDF 174 KB
Environmental Isolation Chamber - Data Sheet

Data Sheet 2006-11-19

PDF PDF 295 KB
Scanning Tunneling Microscopy Scanners Data Sheet

Data Sheet 2006-11-17

PDF PDF 515 KB