Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued Atomic Force Microscopes and Scanning Electron Microscopes

Refine the List

remove all refinements

By Type of Content

By Product Category

1-25 of 40

Sort:
AFM/SPM Accessories - Brochure
Catalog of all AFM accessories and options

Brochure 2016-09-22

PDF PDF 4.63 MB
Scanning Microwave Microscopy for Quantitative Imaging of Biological Samples Including Live Cells
The use of Scanning Microwave Microscopy with AFM for quantitative imaging of biological samples including live cell imaging.

Application Note 2016-08-30

PDF PDF 2.89 MB
Post Processing Pico Image Software for Keysight AFM Systems - Data Sheet
Pico Image surface imaging and analysis software is dedicated to Keysight AFMs and SPMs. It contains three levels for basic, advanced, and expert users. Standalone and network licenses are available.

Data Sheet 2016-07-02

PDF PDF 2.89 MB
Advanced Nanomeasurement Solutions - Brochure
High level nanotechnology brochure discussing AFM, FE-SEM and Nanomechanical Testing Systems capabilities across industries and research areas.

Brochure 2016-05-06

PDF PDF 7.07 MB
How to choose your MAC Lever - Technical Overview

Technical Overview 2014-12-09

PDF PDF 168 KB
Attaching Antibodies to AFM Probes with Sulfhydryl Reactive PEG Tether NHS-PEG18-PDP - App Note

Application Note 2014-12-08

PDF PDF 329 KB
Attaching Antibodies to MAC Levers with the Bifunctional Amine-Amine Reactive PEG Tether - App Note

Application Note 2014-12-08

PDF PDF 742 KB
Temperature Control - Data Sheet

Data Sheet 2014-11-17

PDF PDF 491 KB
Liquid Cell and Sample Plate - Data Sheet

Data Sheet 2014-11-06

PDF PDF 891 KB
PicoLITH, Keysight Lithography and Nanomanipulation Package – Data Sheet
Lithography and nanomanipulation software that provides for scanning probe microscopy (SPM) researchers. It allows users to sketch various shapes on a canvas (including lines, poly-lines, circles) that can then be mapped to a real sample surface.

Data Sheet 2014-11-03

PDF PDF 491 KB
MAC Mode - Data Sheet

Data Sheet 2014-11-03

PDF PDF 1.08 MB
AFM Image Library

Demo 2012-01-11

Scripting Interface for Enhanced Control of Keysight AFM Systems - Data Sheet
Keysight PicoScript is an optional scripting interface package that greatly enhances the capabilities of Keysight PicoView, the imaging and analysis software that controls all Keysight AFM systems.

Data Sheet 2011-12-01

PDF PDF 116 KB
For your convenience you can now register for a FREE PDF copy of your AFM User Manual

User Manual 2011-07-15

Imaging and Indenting - the pros and cons of stretching functionality

Application Note 2010-01-08

PDF PDF 419 KB
Using Thermal K to Calibrate the Spring Constants of AFM Probes - Application Note

Application Note 2008-12-05

PDF PDF 643 KB
Live Cell Imaging with the AFM - Application Note
Review of live cell imaging using the Keysight 5500 AFM with Mac Mode

Application Note 2008-12-04

PDF PDF 1.59 MB
Using AFM to Characterize DNA Microarrays - Application Note

Application Note 2008-10-17

PDF PDF 699 KB
Imaging DNA in Solution with the AFM - Application Note

Application Note 2008-10-15

PDF PDF 323 KB
Scanning Microwave Microscopy (SMM) Mode - Data Sheet

Data Sheet 2008-08-26

Force Spectroscopy with the Atomic Force Microscope - Application Note
Atomic Force Microscope (AFM) Spectroscopy is an AFM based technique to measure, and sometimes control the polarity and strength of the interaction between the AFM tip and the sample.

Application Note 2008-03-25

PDF PDF 1.39 MB
Magnetic AC Mode III - the gentle touch for AFM

Data Sheet 2007-12-19

PDF PDF 755 KB
Piezoresponse Force Microscopy - Application Note

Application Note 2007-12-03

PDF PDF 2.40 MB
Immobilizing Biological Molecules on AFM Probes for MRFM and TREC Studies - Application Note

Application Note 2007-11-28

PDF PDF 240 KB
Diatoms: AFM Imaging of Natural Synthesis at the Nanoscale - Application Note

Application Note 2007-09-04

1 2 Next