Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued Atomic Force Microscopes and Scanning Electron Microscopes

26-50 of 143

Sort:
Post Processing Pico Image Software for Keysight AFM Systems - Data Sheet
Pico Image surface imaging and analysis software is dedicated to Keysight AFMs and SPMs. It contains three levels for basic, advanced, and expert users. Standalone and network licenses are available.

Data Sheet 2016-07-02

PDF PDF 2.89 MB
Kelvin Force Microscopy Using the 9500 AFM - Application Brief
Discussion on KFM mode using the 9500AFM and QuickScan

Application Note 2016-06-07

PDF PDF 1.75 MB
9500 AFM Applications in Polymer Materials - Application Note
Application note describing the use of the 9500 AFM in Polymer research

Application Note 2016-05-23

PDF PDF 2.16 MB
Advanced Nanomeasurement Solutions - Brochure
High level nanotechnology brochure discussing AFM, FE-SEM and Nanomechanical Testing Systems capabilities across industries and research areas.

Brochure 2016-05-06

PDF PDF 7.07 MB
Magnetic Force Microscopy Using the 9500 AFM - Application Note
Magnetic Force Microscopy (MFM) is an Atomic Force Microscopy mode that enables researchers to probe the magnetic properties of a material. This note explores the characterization of magnetic samples.

Application Note 2016-04-25

PDF PDF 2.08 MB
Using Nanomeasurement Systems for Nanoscale Investigations of Graphene - Application Note

Application Note 2016-03-11

PDF PDF 7.96 MB
Keysight 7500 AFM Demo Video
This is a series of 8 informational AFM videos that takes the viewer from basic set-up of the instrument through modes to post-processing of your images.

How-To Video 2015-07-28

Keysight AFM 9500 Demo Video
Keysight AFM 9500 Demo Video

Demo 2015-07-23

8500B Field-Emission Scanning Electron Microscope - Data Sheet
Features, benefits and specifications for the 8500B FE-SEM

Data Sheet 2015-05-22

PDF PDF 1.78 MB
8500 FE-SEM System - Brochure

Brochure 2015-05-19

PDF PDF 1.19 MB
Using a Compact Low Voltage FE-SEM in Evaluating Materials Nano-Porosity - Application Note

Application Note 2015-04-10

PDF PDF 2.99 MB
Why Magnification is Irrelevant in Modern Scanning Electron Microscopes - Application Note
A detailed explanation on the relative importance of magnification in Field Emission Scanning Electron Microscopy

Application Note 2015-04-10

PDF PDF 2.90 MB
Potential of Low Voltage Scanning Electron Microscopy Use in Archaeology/History of Art - App Note

Application Note 2015-04-08

PDF PDF 6.94 MB
Atomic Force Microscopy Studies in Various Environments - Application Note
Overview of using the environmental chamber with water, humidity and gaseous vapors in Polymer research

Application Note 2015-03-23

PDF PDF 5.80 MB
Compositional Mapping of Materials with Single Pass Kelvin Force Microscopy - Application Note
Applications of single-pass KFM showing that the mode complements phase imaging in compositional mapping of complex materials.

Application Note 2015-03-13

PDF PDF 8.09 MB
Imaging Graphene via Low Voltage Field Emission Scanning Electron Microscopy - Application Note
Review of the excellent imagaing capabilities of low-voltage SEM for morphology invertigation of graphene

Application Note 2015-03-11

PDF PDF 5.74 MB
The Role of a Compact Low Voltage FE-SEM in MEMS Analysis - Application Note
Overview of the 8500 high resolution imaging for MEMS devices without the need for metal coating to dissipate charge buildup.

Application Note 2015-03-11

PDF PDF 5.66 MB
Charging Mitigation Strategies in Imaging Insulating Polymer Spheres via Low Voltage Field Emission

Application Note 2015-02-24

PDF PDF 4.76 MB
Different Contrast Mechanisms in SEM Imaging of Graphene - Application Note

Application Note 2015-02-24

PDF PDF 1.75 MB
Imaging Organic and Biological Materials with Low Voltage Scanning Electron Microscopy - App Note

Application Note 2015-02-20

PDF PDF 3.66 MB
Introduction to Scanning Microwave Microscopy - Application Note

Application Note 2015-02-12

PDF PDF 1.49 MB
High Resolution Scanning Probe Microscopy in Controlled Environments - Application Note
This Application Note reports investigations involving high resolution SPM experiments with Keysight Technologies SPMs working in a glove box environment without compromising the SPM performance.

Application Note 2015-02-02

PDF PDF 1.57 MB
A Comparative Microscopy Imaging Study on Tissue Specimens - Application Note

Application Note 2015-01-17

PDF PDF 1.92 MB
7500 Atomic Force Microscope (AFM) - Data Sheet

Data Sheet 2014-12-29

PDF PDF 4.40 MB
Differentiating Surface Mechanical Properties with Dynamic Lateral Force Microscopy-Application Note

Application Note 2014-12-16

PDF PDF 2.06 MB

Previous 1 2 3 4 5 6 Next